SBASAW1A September 2023 – December 2023 AMC21C12
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Table 7-3 lists the parameters for the application example in Figure 7-5.
PARAMETER | VALUE |
---|---|
Low-side supply voltage | 3 V to 5.5 V |
Power-good threshold of the 48-V supply | 38 V |
Current through resistive divider (R5 + R6) at nominal supply voltage (48 V) | 500 μA |
Comparator trip threshold (VTRIP) | 2 V |