SBASAD0A March 2022 – July 2022 AMC23C10
PRODUCTION DATA
Table 8-1 lists the parameters for the application example in Figure 8-1.
PARAMETER | VALUE |
---|---|
AC line voltage | 230 VRMS ±10%, 50 Hz |
High-side supply voltage | 3 V to 27 V |
Low-side supply voltage | 3.3 V or 5 V |
Maximum input voltage at INP | ±1 V |
Minimum voltage swing at INP | ±100 mV |
Maximum operating voltage per unit resistor (R5) | 75 V |
Maximum current through shunt resistor R5 | ±150 μA |
Forward bias voltage of D1, D2 at 150 μA | 200 mV to 500 mV |
Reverse-biased diode capacitance | <3 pF |