Product details

Number of channels 1 Output type Open-drain, Push-Pull Propagation delay time (µs) 0.29 CMTI (min) (kV/µs) 55 Rating Catalog Operating temperature range (°C) -40 to 125 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5000 Transient isolation voltage (VIOTM) (VPK) 7070 Working isolation voltage (VIOWM) (Vrms) 750 Creepage (min) (mm) 8.5 Clearance (min) (mm) 8.5
Number of channels 1 Output type Open-drain, Push-Pull Propagation delay time (µs) 0.29 CMTI (min) (kV/µs) 55 Rating Catalog Operating temperature range (°C) -40 to 125 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5000 Transient isolation voltage (VIOTM) (VPK) 7070 Working isolation voltage (VIOWM) (Vrms) 750 Creepage (min) (mm) 8.5 Clearance (min) (mm) 8.5
SOIC (DWV) 8 67.275 mm² 5.85 x 11.5
  • Wide high-side supply range: 3V to 27V
  • Low-side supply range: 2.7V to 5.5V
  • Trip threshold error: ±6mV (max)
  • Open-drain and push-pull output
  • Propagation delay: 230ns (typ)
  • High CMTI:
    • Open drain output: 75V/ns (min)
    • Push-pull output: 100V/ns (min)
  • Safety-related certifications:
    • 7000VPK reinforced isolation per DIN EN IEC 60747-17 (VDE 0884-17)
    • 5000VRMS isolation for 1 minute per UL1577
  • Fully specified over the extended industrial temperature range: –40°C to +125°C
  • Wide high-side supply range: 3V to 27V
  • Low-side supply range: 2.7V to 5.5V
  • Trip threshold error: ±6mV (max)
  • Open-drain and push-pull output
  • Propagation delay: 230ns (typ)
  • High CMTI:
    • Open drain output: 75V/ns (min)
    • Push-pull output: 100V/ns (min)
  • Safety-related certifications:
    • 7000VPK reinforced isolation per DIN EN IEC 60747-17 (VDE 0884-17)
    • 5000VRMS isolation for 1 minute per UL1577
  • Fully specified over the extended industrial temperature range: –40°C to +125°C

The AMC23C10 is a precision, isolated comparator with a short response time that is specifically designed for zero-crossing detection of high-voltage signals that must be galvanically isolated from low-voltage circuitry. The open-drain and push-pull outputs are separated from the input circuitry by an isolation barrier that is highly resistant to magnetic interference. This barrier is certified to provide reinforced galvanic isolation of up to 5kVRMS according to VDE 0884-17 and UL1577, and supports a working voltage of up to 1kVRMS.

The device offers an open-drain and a push-pull output with a propagation delay of less than 320ns. The integrated low-dropout (LDO) regulator supports an operating voltage range of 3V to 27V on the high-voltage side, allowing the comparator to be powered from a wide range of power supplies. The operating voltage range on the low-side is 2.7V to 5.5V.

The AMC23C10 is available in an 8-pin, wide-body SOIC package and is specified over the extended industrial temperature range of –40°C to +125°C.

The AMC23C10 is a precision, isolated comparator with a short response time that is specifically designed for zero-crossing detection of high-voltage signals that must be galvanically isolated from low-voltage circuitry. The open-drain and push-pull outputs are separated from the input circuitry by an isolation barrier that is highly resistant to magnetic interference. This barrier is certified to provide reinforced galvanic isolation of up to 5kVRMS according to VDE 0884-17 and UL1577, and supports a working voltage of up to 1kVRMS.

The device offers an open-drain and a push-pull output with a propagation delay of less than 320ns. The integrated low-dropout (LDO) regulator supports an operating voltage range of 3V to 27V on the high-voltage side, allowing the comparator to be powered from a wide range of power supplies. The operating voltage range on the low-side is 2.7V to 5.5V.

The AMC23C10 is available in an 8-pin, wide-body SOIC package and is specified over the extended industrial temperature range of –40°C to +125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 16
Top documentation Type Title Format options Date
* Data sheet AMC23C10 Fast Response, Reinforced Isolated Comparator With Dual Output datasheet (Rev. B) PDF | HTML 12 Dec 2024
Certificate VDE Certificate for Reinforced Isolation for DIN EN IEC 60747-17 (Rev. AA) 10 Mar 2026
Certificate CQC Certificate for AMC13xx: Malaysia 26 Feb 2025
Application brief Verwendung von AMC3311 zur Stromversorgung des AMC23C11 für isolierte Sensorik und Fehlererkennung PDF | HTML 21 Aug 2024
Analog Design Journal Verwendung isolierter Komparatoren zur Fehlererkennung in Elektromotorantrieben PDF | HTML 07 Aug 2024
Analog Design Journal 전기 모터 드라이브의 오류 감지를 위해 절연 콤퍼레이터 사용 PDF | HTML 07 Aug 2024
Application brief Isolierter Nulldurchgangsschaltkreis PDF | HTML 16 Jul 2024
Application brief 절연 제로 크로스 감지 회로 PDF | HTML 16 Jul 2024
Application note DC 전기차 충전 애플리케이션의 전류 감지를 위한 설계 고려 사항 PDF | HTML 10 Jul 2024
Application note Designüberlegungen für die Strommessung in DC-EVLadeanwendungen PDF | HTML 08 Jul 2024
Application brief AMC3311을 활용하여 절연 감지 및 고장 감지를 위해 AMC23C11 에 전원 공급 PDF | HTML 31 May 2024
Application brief Utilizing AMC3311 to Power AMC23C11 for Isolated Sensing and Fault Detection PDF | HTML 09 Nov 2023
Certificate UL Certificate of Compliance Vol4 Sec5 E181974 (Rev. A) 23 Jan 2023
Application note Design Considerations for Current Sensing in DC EV Charging Applications PDF | HTML 13 Dec 2022
Application brief Isolated Zero-Cross Detection Circuit PDF | HTML 30 Mar 2022
Analog Design Journal Using isolated comparators for fault detection in electric motor drives PDF | HTML 14 Mar 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMC-AMP-50A-EVM — Evaluation module for ±50A AMCxx amplifier

The AMC-AMP-50A-EVM is an isolated current-sensing evaluation module (EVM) designed for ±50A shunt-based current sensing. This EVM allows users to sense up to ±50A peak current through an external shunt resistor while measuring the isolated output through the isolation barrier of the AMC3302. The (...)
User guide: PDF | HTML
Not available on TI.com
Evaluation board

AMC23C10EVM — AMC23C10 evaluation module for fast-response, reinforced, isolated differential comparator

The AMC23C10 evaluation module (EVM) is an platform for evaluating the AMC23C10, which is a differential isolated comparator with short response time and zero crossing detection. The comparator outputs are separated from the input circuitry by an isolation barrier that is certified to provide (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

AMC23C10 PSpice Model

SBAM499.ZIP (75 KB) - PSpice Model
Simulation model

AMC23C10 TINA-TI Reference Design

SBAM476.TSC (11770 KB) - TINA-TI Reference Design
Reference designs

TIDA-050058 — Zero-cross switching for solid-state relays reference design

This reference design shows how to achieve zero-cross switching (ZCS) with a solid-state relay. The reference design features the TPSI3050-Q1 isolated switch driver. TPSI3050-Q1 device integrates a laminate transformer to achieve isolation while transferring signal and power to the secondary side. (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (DWV) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos