SBASAD0B March 2022 – December 2024 AMC23C10
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
IS | Safety input, output, or supply current | RθJA = 102.8°C/W, VDD1 = VDD2 = 5.5 V, TJ = 150°C, TA = 25°C |
220 | mA | ||
RθJA = 102.8°C/W, VDD1 = VDD2 = 3.6 V, TJ = 150°C, TA = 25°C |
340 | |||||
PS | Safety input, output, or total power | RθJA = 102.8°C/W, TJ = 150°C, TA = 25°C |
1220 | mW | ||
TS | Maximum safety temperature | 150 | °C |