SBASAD0B March 2022 – December 2024 AMC23C10
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
POWER SUPPLY | ||||||
VVDD1 | High-side power-supply voltage | VDD1 to GND1 | 3.0 | 5 | 27 | V |
VVDD2 | Low-side power supply voltage | VDD2 to GND2 | 2.7 | 3.3 | 5.5 | V |
ANALOG INPUT | ||||||
VINP | Input voltage | INP to GND1, VDD1 ≤ 4.3 V | –1 | VDD1 – 0.3 | V | |
INP to GND1, VDD1 > 4.3V | –1 | 4 | ||||
VINN | Input voltage | INN to GND1, VDD1 ≤ 4.3 V | 0 | VDD1 – 0.3 | V | |
INP to GND1, VDD1 > 4.3 V | 0 | 4 | ||||
DIGITAL OUTPUTS | ||||||
Digital output voltage | OUT1, OUT2 to GND2 | GND2 | VDD2 | V | ||
Sink current | OUT1 | 0 | 4 | mA | ||
Source or sink current | OUT2 | –10 | 4 | mA | ||
TEMPERATURE RANGE | ||||||
TA | Specified ambient temperature | –40 | 25 | 125 | °C |