SBASAC9A February 2022 – July 2022 AMC23C11
PRODUCTION DATA
Figure 8-2 shows the typical response of the AMC23C11 to a triangular input waveform with an amplitude of 310 mVPP. The output (OUT) switches when VIN crosses the 250-mV level determined by the REF pin voltage that is biased to 250 mV in this example.
The integrated LDO of the AMC23C11 greatly relaxes the power-supply requirements on the high-voltage side and allows powering the device from non-regulated transformer, charge pump, and bootstrap supplies. As shown in Figure 8-3 , the internal LDO provides a stable operating voltage to the internal circuitry, allowing the trip thresholds to remain mostly undisturbed even at ripple voltages of 2 VPP and higher.