Product details

Number of channels 1 Output type Open-drain Propagation delay time (µs) 0.29 CMTI (min) (kV/µs) 55 Rating Catalog Operating temperature range (°C) -40 to 125 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5000 Transient isolation voltage (VIOTM) (VPK) 7070 Working isolation voltage (VIOWM) (Vrms) 750 Creepage (min) (mm) 8.5 Clearance (min) (mm) 8.5
Number of channels 1 Output type Open-drain Propagation delay time (µs) 0.29 CMTI (min) (kV/µs) 55 Rating Catalog Operating temperature range (°C) -40 to 125 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5000 Transient isolation voltage (VIOTM) (VPK) 7070 Working isolation voltage (VIOWM) (Vrms) 750 Creepage (min) (mm) 8.5 Clearance (min) (mm) 8.5
SOIC (DWV) 8 67.275 mm² 5.85 x 11.5
  • Wide high-side supply range: 3V to 27V
  • Low-side supply range: 2.7V to 5.5V
  • Adjustable threshold: 20mV to 2.7V
  • Reference current for threshold adjustment:
    • 100µA, ±1%
  • Trip threshold error: ±1% (max) at 250mV
  • Open-drain output with optional latch mode
  • Propagation delay: 240ns (typ)
  • High CMTI: 75V/ns (min)
  • Safety-related certifications:
    • 7000VPK reinforced isolation per DIN EN IEC 60747-17 (VDE 0884-17)
    • 5000VRMS isolation for 1 minute per UL1577
  • Fully specified over the extended industrial temperature range: –40°C to +125°C
  • Wide high-side supply range: 3V to 27V
  • Low-side supply range: 2.7V to 5.5V
  • Adjustable threshold: 20mV to 2.7V
  • Reference current for threshold adjustment:
    • 100µA, ±1%
  • Trip threshold error: ±1% (max) at 250mV
  • Open-drain output with optional latch mode
  • Propagation delay: 240ns (typ)
  • High CMTI: 75V/ns (min)
  • Safety-related certifications:
    • 7000VPK reinforced isolation per DIN EN IEC 60747-17 (VDE 0884-17)
    • 5000VRMS isolation for 1 minute per UL1577
  • Fully specified over the extended industrial temperature range: –40°C to +125°C

The AMC23C11 is an isolated comparator with a short response time. The open-drain output is separated from the input circuitry by an isolation barrier that is highly resistant to magnetic interference. This barrier is certified to provide reinforced galvanic isolation of up to 5kVRMS according to VDE 0884-17 and UL1577, and supports a working voltage of up to 1kVRMS.

The trip threshold is adjustable from 20mV to 450mV in low-hysteresis mode and from 600mV to 2.7V in high-hysteresis mode through a single external resistor.

The open-drain output on the device supports transparent mode (LATCH input tied to GND2) where the output follows the input state, or latch mode, where the output is cleared on the falling edge of the latch input signal.

The AMC23C11 is available in an 8-pin, wide-body SOIC package and is specified over the extended industrial temperature range of –40°C to +125°C.

The AMC23C11 is an isolated comparator with a short response time. The open-drain output is separated from the input circuitry by an isolation barrier that is highly resistant to magnetic interference. This barrier is certified to provide reinforced galvanic isolation of up to 5kVRMS according to VDE 0884-17 and UL1577, and supports a working voltage of up to 1kVRMS.

The trip threshold is adjustable from 20mV to 450mV in low-hysteresis mode and from 600mV to 2.7V in high-hysteresis mode through a single external resistor.

The open-drain output on the device supports transparent mode (LATCH input tied to GND2) where the output follows the input state, or latch mode, where the output is cleared on the falling edge of the latch input signal.

The AMC23C11 is available in an 8-pin, wide-body SOIC package and is specified over the extended industrial temperature range of –40°C to +125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 19
Type Title Date
* Data sheet AMC23C11 Fast Response, Reinforced Isolated Comparator With Adjustable Threshold and Latch Function datasheet (Rev. B) PDF | HTML 12 Dec 2024
Certificate CQC Certificate for AMC13xx: Malaysia 26 Feb 2025
Certificate CQC Certificate for AMC13xx: Taiwan 26 Feb 2025
EVM User's guide EVM User's Guide: AMC-AMP-50A-EVM (Rev. A) PDF | HTML 06 Feb 2025
Application note Diskrete DESAT für optokompatible isolierte Gate-Treiber UCC23513 in Motorantrieben PDF | HTML 21 Aug 2024
Application brief Verwendung von AMC3311 zur Stromversorgung des AMC23C11 für isolierte Sensorik und Fehlererkennung PDF | HTML 21 Aug 2024
Application note 모터 드라이브의 옵토 호환 절연 게이트 드라이버 UCC23513용 개별 DESAT PDF | HTML 21 Aug 2024
Analog Design Journal Verwendung isolierter Komparatoren zur Fehlererkennung in Elektromotorantrieben PDF | HTML 07 Aug 2024
Analog Design Journal 전기 모터 드라이브의 오류 감지를 위해 절연 콤퍼레이터 사용 PDF | HTML 07 Aug 2024
Application note DC 전기차 충전 애플리케이션의 전류 감지를 위한 설계 고려 사항 PDF | HTML 10 Jul 2024
Application note Designüberlegungen für die Strommessung in DC-EVLadeanwendungen PDF | HTML 08 Jul 2024
Application brief AMC3311을 활용하여 절연 감지 및 고장 감지를 위해 AMC23C11 에 전원 공급 PDF | HTML 31 May 2024
Application brief Utilizing AMC3311 to Power AMC23C11 for Isolated Sensing and Fault Detection PDF | HTML 09 Nov 2023
Application note Discrete DESAT for Opto-Compatible Isolated Gate Driver UCC23513 in Motor Drives PDF | HTML 24 Oct 2023
Certificate UL Certificate of Compliance Vol4 Sec5 E181974 (Rev. A) 23 Jan 2023
Application note Design Considerations for Current Sensing in DC EV Charging Applications PDF | HTML 13 Dec 2022
Application note DC+ Bus Power-Supply Solution Using Bootstrap Charge Pump Technique PDF | HTML 06 Apr 2022
Technical article Addressing the growing needs of fault detection in high-power systems PDF | HTML 01 Apr 2022
Analog Design Journal Using isolated comparators for fault detection in electric motor drives PDF | HTML 14 Mar 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMC-AMP-50A-EVM — Evaluation module for ±50A AMCxx amplifier

The AMC-AMP-50A-EVM is an isolated current-sensing evaluation module (EVM) designed for ±50A shunt-based current sensing. This EVM allows users to sense up to ±50A peak current through an external shunt resistor while measuring the isolated output through the isolation barrier of the AMC3302. The (...)
User guide: PDF | HTML
Evaluation board

TIEVM-ARC-AFE — Analog front end for C2000™ MCU-based machine learning arc detection in solar applications

The TIEVM-ARC-AFE  is the orderable version of the TIDA-010955 reference design. The reference design features an analog front end for DC arc detection in solar applications based on artificial intelligence (AI). DC arcing induces a high-frequency noise onto the DC string current. To detect (...)

Simulation model

AMC23C11 PSpice Model

SBAM501.ZIP (50 KB) - PSpice Model
Simulation model

AMC23C11 TINA-TI Reference Design

SBAM477.TSC (4687 KB) - TINA-TI Reference Design
Reference designs

TIDA-010955 — Analog front end reference design for machine learning arc detection in solar applications

This reference design features an analog front end for DC arc detection in solar applications based on artificial intelligence (AI). DC arcing induces a high-frequency noise onto the DC sting current. To detect the arcing frequency, data is acquired and feed into an embedded AI model, which is (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (DWV) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos