SBASAC9B February 2022 – December 2024 AMC23C11
PRODUCTION DATA
The AMC23C11 is operational when the power supplies VDD1 and VDD2 are applied, as specified in the Recommended Operating Conditions table.
The voltage on the REF pin affects the threshold of the comparator. For reference voltages below the VMSEL threshold, the comparator operates in low-hysteresis mode. For reference voltages above the VMSEL threshold, the comparator operates in high-hysteresis mode as described in the Reference Input section.
The device has two output operating modes that are selected based on the LATCH input pin setting: transparent mode and latch mode. These modes affect how the OUT pin responds to the changing input signal conditions. See the Open-Drain Digital Output section for details.