SBASAC9A February 2022 – July 2022 AMC23C11
PRODUCTION DATA
When the voltage on the REF pin is greater than VMSEL, the device operates in positive-comparator mode. This mode is particularly useful for monitoring positive voltages. The negative comparator (Cmp1) is disabled and only the positive comparator (Cmp0) is functional. The reference voltage in this mode can be as high as 2.7 V.
The AMC23C11 is an isolated comparator with an open-drain output and optional latch function. The comparator compares the input voltage (VIN) against the VIT+ threshold that is adjustable from 20 mV to 3 V through an internally generated 100-μA reference current and a single external resistor. The open-drain output is actively pulled low when the input voltage (VIN) is higher than the reference value VREF. The behavior when VIN drops below the trip threshold is determined by the LATCH pin, as described in the Section 7.3.4 section.
Galvanic isolation between the high- and low-voltage side of the device is achieved by transmitting the comparator states across a SiO2-based, reinforced capacitive isolation barrier. This isolation barrier supports a high level of magnetic field immunity, as described in the ISO72x Digital Isolator Magnetic-Field Immunity application report. The digital modulation scheme used in the AMC23C11 to transmit data across the isolation barrier, and the isolation barrier characteristics itself, result in high reliability and common-mode transient immunity.