SBASAC9A February 2022 – July 2022 AMC23C11
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Power-supply voltage | VDD1 to GND1 | –0.3 | 30 | V |
VDD2 to GND2 | –0.3 | 6.5 | ||
Analog input voltage | REF to GND1 | –0.5 | 6.5 | V |
IN to GND1 | –6 | 5.5 | ||
Digital input voltage | LATCH to GND1 | –0.5 | VDD2 + 0.5 | V |
Digital output voltage | OUT to GND2 | –0.5 | VDD2 + 0.5 | V |
Input current | Continuous, any pin except power-supply pins | –10 | 10 | mA |
Temperature | Junction, TJ | 150 | °C | |
Storage, Tstg | –65 | 150 |