SBASA82A December 2020 – April 2021 AMC3306M05
PRODUCTION DATA
If a full-scale input signal is applied to the AMC3306M05 (that is, |VIN| ≥ VClipping), the device generates a single one or zero every 128 bits at DOUT, as shown in Figure 7-5, depending on the actual polarity of the signal being sensed. In this way, differentiating between a missing high-side supply and a full-scale input signal is possible on the system level.