SBOS559B May 2011 – October 2015 AMC80
PRODUCTION DATA.
The AMC80 provides seven analog inputs, a temperature sensor, a delta-sigma analog-to-digital converter (ADC), and a variety of inputs and outputs on a single chip. A two-wire SMBus interface is also provided. The AMC80 can continuously perform power-supply, temperature, and fan monitoring for a variety of applications. The AMC80 is fully pin- and software-compatible with the LM96080 and LM80.
The AMC80 continuously converts analog inputs to 10-bit resolution using a 2.5-mV least significant bit (LSB) with a default input range of 0 V to 2.56 V, or a 6-mV LSB with a programmable input range of 0 V to V+. The analog inputs (CH0 to CH6) are intended for connection to the several power supplies present in any typical system. Temperature can be converted to a 9-bit or 12-bit resolution with either 0.5°C or 0.0625°C LSB, respectively. The FAN1 and FAN2 inputs can be programmed to accept either a fan failure indicator or tachometer signals. Fan failure signals can be programmed to be either active high or active low. Fan inputs measure the period of tachometer pulses from the the fans, providing a higher count for lower fan speeds. The fan inputs are digital inputs with transition levels according to the Digital Inputs section of the Electrical Characteristics table. Full-scale fan counts are 255 (8-bit counter), which represent a stopped or very slow fan. Nominal speeds, based on a count of 153, are programmable from 1100 RPM to 8800 RPM. Signal conditioning circuitry is included to accommodate slow rise and fall times.
The AMC80 provides a number of internal registers:
The AMC80 SMBus is compatible with both fast mode (400 kHz) and high-speed mode (3.4 MHz) two-wire interface modes of operation. The AMC80 supports a timeout reset function on SDA and SCL that prevents two-wire bus lockup, and includes an analog filter on the two-wire digital control lines that improves noise immunity. Three address pins (A0 to A2), allow up to eight devices on a single bus. When enabled, the AMC80 starts by cycling through each measurement in sequence, and continuously loops through the sequence based on the Conversion Rate Register (address 07h) setting. Each measured value is compared to values stored in the Value RAM Registers (addresses 2Ah to 3Dh). When the measured value exceeds the programmed limit, the AMC80 sets a corresponding interrupt in the Interrupt Status Registers (addresses 01h and 02h). Two output interrupt lines (INT and RST_OUT/OS) are available. INT is fully programmable with the ability to mask each interrupt source and each output. The Fan Divisor/RST_OUT/OS Register (address 05h) has control bits that enable or disable the hardware interrupts. Additional digital inputs are provided for daisy-chaining the interrupt output pin, INT. This configuration is achieved by connecting multiple external temperature sensors (for example, the TMP75) to the board temperature interrupt (BTI) input and/or the GPI/CI input. The chassis intrusion (CI) input is designed to accept an active high signal from an external circuit that latches (for example, when the chassis from a server rack is removed).
The AMC80 ΔVBE-type temperature sensor, is a ΔΣ ADC that performs 9-bit or 12-bit twos complement temperature conversions. An 8-bit comparator that compares the readings to the user-programmable hot and overtemperature setpoints, and hysteresis values is also incorporated into the AMC80.
Temperature data can be read from the Temperature Reading Register (address 27h). Temperature limits can be read from and written to the Hot Temperature (THOT), Hot Temperature Hysteresis (THOT_HYST), OS Temperature (TOS), and OS Temperature Hysteresis (TOS_HYST) Limit Registers (addresses 38h to 3Bh). Each limit is represented in 12-bit, 9-bit, or 8-bit resolution, as shown in Table 1.
TEMPERATURE | 12-BIT DIGITAL OUTPUT (HEX) LSB = 0.0625°C |
9-BIT DIGITAL OUTPUT (HEX) LSB = 0.5°C |
8-BIT DIGITAL OUTPUT (HEX) LSB = 1°C |
---|---|---|---|
+125°C | 07D | 0FA | 7D |
+25°C | 019 | 032 | 19 |
+1°C | 010 | 003 | 01 |
0.0625°C | 001 | — | — |
0°C | 000 | 000 | 00 |
–0.0625°C | FFF | — | — |
–1°C | FF0 | 1FF | FF |
–25°C | E70 | 1CE | E7 |
–55°C | C90 | 192 | C9 |
When using a single-byte read, the eight MSBs of the temperature reading can be found in the Value RAM Register (address 27h). The remainder of the temperature reading can be found in the OS Configuration/Temperature Resolution Register (address 06h), bits 4 to 7. In 9-bit format, bit 7 is the only valid bit. In addition, all nine or 12 bits can be read using a double-byte read at register address 27h.
There are four Value RAM Register limits for the temperature reading that affect the INT and OS outputs of the AMC80. These are the THOT, THOT_HYST, TOS, TOS_HYST Limit Registers (addresses 38h to 3Bh); see Table 15. There are three interrupt modes of operation: Default Interrupt, One-Time Interrupt, and Comparator. The OS output of the AMC80 can be programmed for One-Time Interrupt mode and Comparator mode. INT can be programmed for Default Interrupt mode and One-Time Interrupt mode. These modes are explained in the following subsections.
In Default Interrupt mode, exceeding THOT causes an interrupt that remains active indefinitely until reset by reading Interrupt Status Register 1 (address 01h) or cleared by the INT_Clear bit in the Configuration Register (address 00h, bit 3). When an interrupt event has occurred by exceeding THOT, and is then reset, another interrupt occurs again when the next temperature conversion has completed. The interrupts continue to occur in this manner until the temperature falls below THOT_HYST, at which time the interrupt output automatically clears.
In One-Time Interrupt mode, exceeding THOT causes an interrupt that remains active indefinitely until reset by reading Interrupt Status Register 1 or cleared by the INT_Clear bit in the Configuration Register. When an interrupt event has occurred by exceeding THOT, and is then reset, an interrupt does not occur again until the temperature falls below THOT_HYST.
In Comparator mode, exceeding TOS causes the OS output to go low (default) and remain low until the temperature falls below TOS_HYST. When the temperature falls below TOS_HYST, OS goes high.
Figure 7 depicts the interrupt structure of the AMC80.
External interrupt inputs can come from the following sources:
Device interrupt outputs can come from the following sources:
Reading the Interrupt Status Registers (addresses 01h to 02h) outputs the contents and then resets the registers and the INT pin. The INT pin is also cleared by the INT_Clear bit (address 00h, bit 3) without affecting the contents of the Interrupt Status Registers. When this bit is high, the AMC80 monitoring loop is inactive; monitoring resumes when this bit is low.
The SMBus control lines in the AMC80 include SDA, SCL, and the A0 to A2 address pins, which allow up to eight AMC80 devices to be on the same bus. The AMC80 can only operate as a slave device. The SCL line controls only the serial interface; all other clock-related functions within the AMC80 (such as the ADC and fan counters) operate with a separate asynchronous internal clock. The default power-on SMBus address for the AMC80 is '0101'(A2)(A1)(A0) binary, where (A2)(A1)(A0) is the SMBus address.
When using the SMBus interface, a write command always consists of the AMC80 SMBus interface address byte, followed by the internal address register byte, and then the data byte (see Figure 8).
See Figure 9 for the read operation timing. There are two cases for a read operation:
REGISTER | INTERNAL ADDRESS (HEX) |
POWER-ON VALUE (HEX) |
NOTES |
---|---|---|---|
Configuration Register | 00 | 08 | |
Interrupt Status Register 1 | 01 | xx | Indeterminate |
Interrupt Status Register 2 | 02 | xx | Indeterminate |
Interrupt Mask Register 1 | 03 | 00 | |
Interrupt Mask Register 2 | 04 | 00 | |
Fan Divisor/RST_OUT/OS Register | 05 | 14 | FAN1 and FAN2 divisor = 2 (count of 153 = 4400 RPM) |
OS Configuration/Temperature Resolution Register | 06 | x1 | Four MSBs are indeterminate |
Conversion Rate Register | 07 | 40 | |
Voltage/Temperature Channel Disable Register | 08 | 00 | Allows voltage monitoring inputs to be disabled |
Input Mode Register | 09 | 00 | |
ADC Control Register | 0A | 02 | |
Conversion Rate Count Register | 0B | 40 | |
Value RAM Register | 20 to 29 | xx | Indeterminate |
Value RAM Register | 2A to 3D | xx | Indeterminate |
Value RAM Register | 3E | 80 | |
Value RAM Register | 3F | 09 |
BIT | NAME | TYPE | DESCRIPTION |
---|---|---|---|
0 | Start | R/W | '1' enables startup of monitoring activity; '0' puts device in shutdown mode. |
1 | INT Enable | R/W | '1' enables the INT output. |
2 | INT Polarity Select | R/W | '1' selects active-high, open-source output; '0' selects active-low, open-drain output. |
3 | INT_Clear | R/W | '1' disables the INT output without affecting the contents of the Interrupt Status Registers. The device stops monitoring and resumes on a '0'. |
4 | RESET | R/W | '1' outputs an active-low reset signal at RST_OUT, if bit 7 and bit 6 in the Fan Divisor/ Register (address 05h) are set to '1' and '0', respectively. This bit is cleared when the pulse becomes inactive. |
5 | Chassis Clear | R/W | '1' clears the GPI/CI pin. This bit clears itself after 10ms. |
6 | GPO | R/W | '1' drives the GPO pin low. |
7 | INITIALIZATION | R/W | '1' restores power-on-default values to the registers. This bit is self-clearing |
BIT | NAME | TYPE | DESCRIPTION |
---|---|---|---|
0 | CH0 | Read | '1' indicates a high or low limit has been exceeded. |
1 | CH1 | Read | '1' indicates a high or low limit has been exceeded. |
2 | CH2 | Read | '1' indicates a high or low limit has been exceeded. |
3 | CH3 | Read | '1' indicates a high or low limit has been exceeded. |
4 | CH4 | Read | '1' indicates a high or low limit has been exceeded. |
5 | CH5 | Read | '1' indicates a high or low limit has been exceeded. |
6 | CH6 | Read | '1' indicates a high or low limit has been exceeded. |
7 | INT_IN | Read | '1' indicates that a low signal has been detected on the INT_IN pin. |
BIT | NAME | TYPE | DESCRIPTION |
---|---|---|---|
0 | Hot Temperature | Read | '1' indicates a high or low limit has been exceeded. One-Time Interrupt and Default Interrupt modes are supported and can be set by bit 6 of Interrupt Mask Register 2 (address 04h). |
1 | BTI | Read | '1' indicates that an interrupt has occurred from the BTI input pin. |
2 | FAN 1 | Read | '1' indicates that a fan count limit has been exceeded. |
3 | FAN 2 | Read | '1' indicates that a fan count limit has been exceeded. |
4 | GPI/CI | Read | '1' indidates that GPI/CI has gone high. |
5 | OS | Read | '1' indicates a high or low temperature limit has been exceeded. One-Time Interrupt and Default Interrupt modes are supported and can be set by bit 7 of Interrupt Mask Register 2 (address 04h). |
6 | Reserved | Read | This bit is reserved. |
7 | Reserved | Read | This bit is reserved. |
BIT | NAME | TYPE | DESCRIPTION |
---|---|---|---|
0 | CH0 | R/W | '1' disables the corresponding interrupt status bit in Table 4 to trigger the INT interrupt. |
1 | CH1 | R/W | |
2 | CH2 | R/W | |
3 | CH3 | R/W | |
4 | CH4 | R/W | |
5 | CH5 | R/W | |
6 | CH6 | R/W | |
7 | INT_IN | R/W |
BIT | NAME | TYPE | DESCRIPTION |
---|---|---|---|
0 | Hot Temperature | R/W | '1' disables the corresponding interrupt status bit in Table 5 to trigger the INT interrupt. |
1 | BTI | R/W | |
2 | FAN 1 | R/W | |
3 | FAN 2 | R/W | |
4 | GPI/CI | R/W | |
5 | OS | R/W | |
6 | INT Interrupt Mode Select | R/W | '0' selects Default Interrupt mode. '1' selects One-Time Interrupt mode. |
7 | OS Interrupt Mode Select | R/W | '0' selects Comparator mode. '1' selects One-Time Interrupt mode. |
BIT | NAME | TYPE | DESCRIPTION |
---|---|---|---|
0 | FAN1 Mode Select | R/W | '1' selects the level-sensitive input mode. '0' selects the fan count mode for the FAN1 input. |
1 | FAN2 Mode Select | R/W | '1' selects the level-sensitive input mode. '0' selects the fan count mode for the FAN2 input. |
2 | FAN1 RPM Control 1 | R/W | FAN1 speed control: '00' = divide by 1. '01' = divide by 2. '10' = divide by 4. '11' = divide by 8. If level-sensitive input is selected, '01' selects an active-low input and '00' selects an active-high input. |
3 | FAN1 RPM Control 0 | R/W | |
4 | FAN2 RPM Control 1 | R/W | FAN2 speed control: '00' = divide by 1. '01' = divide by 2. '10' = divide by 4. '11' = divide by 8. If level select input is selected, '01' selects an active-low input and '00' selects an active-high input. |
5 | FAN2 RPM Control 0 | R/W | |
6 | OS Pin Enable | R/W | '1' enables OS mode on the RST_OUT/OS pin when bit 7 is set to '0'. NOTE: When bits 6 and 7 are both set to '1', the RST_OUT/OS pin is disabled. |
7 | RST_OUT Pin Enable | R/W | '1' enables RST_OUT mode on the RST_OUT/OS pin when bit 6 is set to '0'. NOTE: When bits 6 and 7 are both set to '1', the RST_OUT/OS pin is disabled. |
BIT | NAME | TYPE | DESCRIPTION |
---|---|---|---|
0 | OS Status | Read | This bit mirrors the state of the RST_OUT/OS pin when in OS mode. |
1 | OS Polarity | R/W | '1' selects OS to be active-high '0' selects OS to be active-low. |
2 | OS Mode Select | R/W | '1' selects One-Time-Interrupt mode; '0' selects Comparator mode. |
3 | Temperature Resolution Control | R/W | '1' selects 11-bit plus sign resolution temperature conversion; '0' selects the default 8-bit plus sign resolution temperature conversion. |
4 | Temp3 | R/W | The lower four LSBs of the 11-bit plus sign temperature data. For 8-bit plus sign temperature data, bit 7 is the LSB and bits 4 to 6 are undefined. |
5 | Temp2 | R/W | |
6 | Temp1 | R/W | |
7 | Temp0 | R/W |
BIT | NAME | TYPE | DESCRIPTION |
---|---|---|---|
0 | CH0 | R/W | '1' disables conversions and suppresses error events; Value RAM Register reads '0' for CH0. |
1 | CH1 | R/W | '1' disables conversions and suppresses error events; Value RAM Register reads '0' for CH1. |
2 | CH2 | R/W | '1' disables conversions and suppresses error events; Value RAM Register reads '0' for CH2. |
3 | CH3 | R/W | '1' disables conversions and suppresses error events; Value RAM Register reads '0' for CH3. |
4 | CH4 | R/W | '1' disables conversions and suppresses error events; Value RAM Register reads '0' for CH4. |
5 | CH5 | R/W | '1' disables conversions and suppresses error events; Value RAM Register reads '0' for CH5. |
6 | CH6 | R/W | '1' disables conversions and suppresses error events; Value RAM Register reads '0' for CH6. |
7 | Temp | R/W | '1' disables conversions and suppresses error events; Value RAM Register reads '0' for temperature. |
BIT | NAME | TYPE | DESCRIPTION |
---|---|---|---|
0 | Diff01 | R/W | When set to '1', CH0 and CH1 operate as a differential input. When set to '0', CH0 and CH1 operate as 2 single-ended inputs. |
1 | Pol01 | R/W | When bit 0 = '1', CH0 and CH1 differential inputs are setup in normal polarity mode when this bit is set to '1', and in reverse polarity mode when this bit is set to '0'. When bit 0 is set to “0”, this bit is ignored. |
2 | Diff23 | R/W | When set to '1', CH2 and CH3 operate as a differential input. When set to '0', CH2 and CH3 operate as 2 single-ended inputs. |
3 | Pol23 | R/W | When bit 0 = '1', CH2 and CH3 differential inputs are setup in normal polarity mode when this bit is set to '1', and in reverse polarity mode when this bit is set to '0'. When bit 0 is set to “0”, this bit is ignored. |
4 | Diff45 | R/W | When set to '1', CH4 and CH5 operate as a differential input. When set to '0', CH4 and CH5 operate as 2 single-ended inputs. |
5 | Pol45 | R/W | When bit 0 = '1', CH4 and CH5 differential inputs are setup in normal polarity mode when this bit is set to '1', and in reverse polarity mode when this bit is set to '0'. When bit 0 is set to “0”, this bit is ignored. |
6 | Reserved | R/W | '0' must be written to this bit. |
7 | Reserved | R/W | '0' must be written to this bit. |
BIT | NAME | TYPE | DESCRIPTION |
---|---|---|---|
0 | DR2 | R/W | The 10-bit ADC conversion rate for the analog inputs is set as follows: 000 = 0.512 kHz 001 = 1 kHz 010 = 1.98 kHz 011 = 3.6 kHz 100 = 6.3 kHz 101 = 9.8 kHz 110 = 13.15 kHz 111 = 13.15 kHz |
1 | DR1 | R/W | |
2 | DR0 | R/W | |
3 | PGA2 | R/W | The full-scale analog input range is set as follows: 000 = 2.56 V 001 = VDD 010 = 4.096 V or VDD (whichever is less) 011 = 2.048 V 100 = 1.024 V 101 = 0.512 V 110 = 0.256 V 111 = 0.256 V |
4 | PGA1 | R/W | |
5 | PGA0 | R/W | |
6 | Reserved | R/W | '0' must be written to this bit. |
7 | Reserved | R/W | '0' must be written to this bit. |
BIT | NAME | TYPE | DESCRIPTION |
---|---|---|---|
0 | CRC7 | R/W | When bit 0 of the Conversion Rate Register (address 07h) is set to '0', the monitoring conversion delay can be programmed as follows: 0000000 = 0 0000001 = 1 0000010 = 2 … … … 1111111 = 255 When bit 0 of the Conversion Rate Register is set to '1', these bits are ignored. |
1 | CRC6 | R/W | |
2 | CRC5 | R/W | |
3 | CRC4 | R/W | |
4 | CRC3 | R/W | |
5 | CRC2 | R/W | |
6 | CRC1 | R/W | |
7 | CRC0 | R/W |
ADDRESS (HEX) | DESCRIPTION |
---|---|
20 | CH0 reading (10-bit) |
21 | CH1 reading (10-bit) |
22 | CH2 reading (10-bit) |
23 | CH3 reading (10-bit) |
24 | CH4 reading (10-bit) |
25 | CH5 reading (10-bit) |
26 | CH6 reading (10-bit) |
27 | Temperature reading (9-bit or 12-bit for easy readback) |
28 | FAN1 reading |
29 | FAN2 reading |
2A | CH0 high limit |
2B | CH0 low limit |
2C | CH1 high limit |
2D | CH1 low limit |
2E | CH2 high limit |
2F | CH2 low limit |
30 | CH3 high limit |
31 | CH3 low limit |
32 | CH4 high limit |
33 | CH4 low limit |
34 | CH5 high limit |
35 | CH5 low limit |
36 | CH6 high limit |
37 | CH6 low limit |
38 | Hot temperature high limit (THOT) |
39 | Hot temperature hysteresis low limit (THOT_HYST) |
3A | OS temperature high limit (TOS) |
3B | OS temperature hysteresis low limit (TOS_HYST) |
3C | FAN1 fan count limit |
3D | FAN2 fan count limit |
3E | Manufacturer ID (always defaults to 80h) |
3F | Die revision ID (always defaults to 08h) |