SPRS971D August 2016 – March 2020 AMIC110
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] | DESCRIPTION [2] | TYPE [3] | ZCZ BALL [4] |
---|---|---|---|
USB0_CE | USB0 Active high Charger Enable output | A | M15 |
USB0_DM | USB0 Data minus | A | N18 |
USB0_DP | USB0 Data plus | A | N17 |
USB0_DRVVBUS | USB0 Active high VBUS control output | O | F16 |
USB0_ID | USB0 ID (Micro-A or Micro-B Plug) | A | P16 |
USB0_VBUS | USB0 VBUS | A | P15 |
SIGNAL NAME [1] | DESCRIPTION [2] | TYPE [3] | ZCZ BALL [4] |
---|---|---|---|
USB1_CE | USB1 Active high Charger Enable output | A | P18 |
USB1_DM | USB1 Data minus | A | R18 |
USB1_DP | USB1 Data plus | A | R17 |
USB1_DRVVBUS | USB1 Active high VBUS control output | O | F15 |
USB1_ID | USB1 ID (Micro-A or Micro-B Plug) | A | P17 |
USB1_VBUS | USB1 VBUS | A | T18 |