SWRS248D April 2020 – January 2022 AWR6443 , AWR6843
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The AWR device is an integrated single chip mmWave sensor based on FMCW radar technology capable of operation in the 60-GHz to 64-GHz band. It is built with TI’s low power45-nm RFCMOS process and enables unprecedented levels of integration in an extremely small formfactor. This is an ideal solution for low power, self-monitored, ultra-accurate radar systems in the automotive space. Multiple automotive qualified variants are currently available including Functional Safety-Compliant devices and non-functional safety devices.
PART NUMBER | PACKAGE(1) | BODY SIZE | TRAY / TAPE AND REEL |
---|---|---|---|
AWR6843AQGABLRQ1 | FCBGA (161) | 10.4 mm × 10.4mm | Tape and Reel |
AWR6843AQGABLQ1 | FCBGA (161) | 10.4 mm × 10.4mm | Tray |
AWR6843ABGABLRQ1 | FCBGA (161) | 10.4 mm × 10.4mm | Tape and Reel |
AWR6843ABGABLQ1 | FCBGA (161) | 10.4 mm × 10.4mm | Tray |
AWR6843ABSABLRQ1 | FCBGA (161) | 10.4 mm × 10.4mm | Tape and Reel |
AWR6843ABSABLQ1 | FCBGA (161) | 10.4 mm × 10.4mm | Tray |
AWR6443ABGABLRQ1 | FCBGA (161) | 10.4 mm × 10.4mm | Tape and Reel |
AWR6443ABGABLQ1 | FCBGA (161) | 10.4 mm × 10.4mm | Tray |