SWRS248D April 2020 – January 2022 AWR6443 , AWR6843
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Device | Package Type | Package Name | Pins | SPQ | Unit Array Matrix | Max Temp. (°C) | L (mm) |
W (mm) |
K0 (mm) |
P1 (mm) |
CL (mm) |
CW (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
AWR6843AQGABLQ1 | FC/CSP | ABL | 161 | 176 | 8 × 22 | 150 | 315.0 | 135.9 | 7.62 | 13.40 | 16.80 | 17.20 |
AWR6843ABGABLQ1 | FC/CSP | ABL | 161 | 176 | 8 × 22 | 150 | 315.0 | 135.9 | 7.62 | 13.40 | 16.80 | 17.20 |
AWR6843ABSABLQ1 | FC/CSP | ABL | 161 | 176 | 8 × 22 | 150 | 315.0 | 135.9 | 7.62 | 13.40 | 16.80 | 17.20 |
AWR6443ABGABLQ1 | FC/CSP | ABL | 161 | 176 | 8 × 22 | 150 | 315.0 | 135.9 | 7.62 | 13.40 | 16.80 | 17.20 |