SLUS940D September 2009 – May 2021 BQ24050 , BQ24052
PRODUCTION DATA
The BQ2405x family is in power down mode if the voltage of the IN pin is less than UVLO. The part is considered dead and all the pins are high impedance. Once the IN voltage rises above the UVLO threshold the IC enters Sleep Mode or Active mode depending on the voltage of the OUT pin (battery).