Product details

Number of series cells 1 Charge current (max) (A) 1 Vin (max) (V) 6.45 Cell chemistry Li-Ion/Li-Polymer Battery charge voltage (min) (V) 4.2 Battery charge voltage (max) (V) 4.2 Absolute max Vin (max) (V) 30 Control topology Linear Control interface Standalone (RC-Settable) Features BAT temp thermistor monitoring (JEITA profile), BAT temp thermistor monitoring (hot/cold profile), IC thermal regulation, Input OVP, USB D+/D-/BC1.2 integrated, VINDPM (Input voltage threshold to maximize adaptor power) Vin (min) (V) 3.5 Rating Catalog Operating temperature range (°C) 0 to 125
Number of series cells 1 Charge current (max) (A) 1 Vin (max) (V) 6.45 Cell chemistry Li-Ion/Li-Polymer Battery charge voltage (min) (V) 4.2 Battery charge voltage (max) (V) 4.2 Absolute max Vin (max) (V) 30 Control topology Linear Control interface Standalone (RC-Settable) Features BAT temp thermistor monitoring (JEITA profile), BAT temp thermistor monitoring (hot/cold profile), IC thermal regulation, Input OVP, USB D+/D-/BC1.2 integrated, VINDPM (Input voltage threshold to maximize adaptor power) Vin (min) (V) 3.5 Rating Catalog Operating temperature range (°C) 0 to 125
WSON (DSQ) 10 4 mm² 2 x 2
  • Charging
    • 1% Charge voltage accuracy
    • 10% Charge current accuracy
    • Pin selectable USB 100-mA and 500-mA maximum input current limit
    • Programmable termination and precharge threshold
  • Protection
    • 30-V Input Rating; With 6.6-V input overvoltage protection
    • Input voltage dynamic power management
    • 125 °C Thermal regulation; 150°C thermal shutdown protection
    • OUT Short-circuit protection and ISET short detection
    • Operation over JEITA range through battery NTC - ½ fast-charge-current at cold, 4.06 V at hot
    • Fixed 10-hour safety timer
  • System
    • Auto input source detection (D+, D– pins)
      • No device transceiver required
      • USB Friendly
    • Automatic termination and timer disable mode (TTDM) for absent battery pack with thermistor
    • Status indication – charging/done
    • Available in small 2-mm × 2-mm package
  • Charging
    • 1% Charge voltage accuracy
    • 10% Charge current accuracy
    • Pin selectable USB 100-mA and 500-mA maximum input current limit
    • Programmable termination and precharge threshold
  • Protection
    • 30-V Input Rating; With 6.6-V input overvoltage protection
    • Input voltage dynamic power management
    • 125 °C Thermal regulation; 150°C thermal shutdown protection
    • OUT Short-circuit protection and ISET short detection
    • Operation over JEITA range through battery NTC - ½ fast-charge-current at cold, 4.06 V at hot
    • Fixed 10-hour safety timer
  • System
    • Auto input source detection (D+, D– pins)
      • No device transceiver required
      • USB Friendly
    • Automatic termination and timer disable mode (TTDM) for absent battery pack with thermistor
    • Status indication – charging/done
    • Available in small 2-mm × 2-mm package

The BQ2405x series of devices are highly integrated Li-Ion and Li-Pol linear chargers devices targeted at space-limited portable applications. The devices operate from either a USB port or AC adapter. The high-input voltage range with input overvoltage protection supports low-cost unregulated adapters.

The BQ2405x has a single power output that charges the battery. A system load can be placed in parallel with the battery as long as the average system load does not keep the battery from charging fully during the 10-hour safety timer.

The battery is charged in three phases: conditioning, constant current, and constant voltage. In all charge phases, an internal control loop monitors the IC junction temperature and reduces the charge current if an internal temperature threshold is exceeded.

The charger power stage and charge current sense functions are fully integrated. The charger function has high accuracy current and voltage regulation loops, charge status display, and charge termination. The precharge current and termination current threshold are programmed through an external resistor. The fast charge current value is also programmable through an external resistor.

The BQ2405x series of devices are highly integrated Li-Ion and Li-Pol linear chargers devices targeted at space-limited portable applications. The devices operate from either a USB port or AC adapter. The high-input voltage range with input overvoltage protection supports low-cost unregulated adapters.

The BQ2405x has a single power output that charges the battery. A system load can be placed in parallel with the battery as long as the average system load does not keep the battery from charging fully during the 10-hour safety timer.

The battery is charged in three phases: conditioning, constant current, and constant voltage. In all charge phases, an internal control loop monitors the IC junction temperature and reduces the charge current if an internal temperature threshold is exceeded.

The charger power stage and charge current sense functions are fully integrated. The charger function has high accuracy current and voltage regulation loops, charge status display, and charge termination. The precharge current and termination current threshold are programmed through an external resistor. The fast charge current value is also programmable through an external resistor.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
BQ24040 ACTIVE Standalone 1-cell 1-A linear battery charger with 4.2-V VBAT and Temperature Sensing This product is a 1A, standalone, single-cell Li-Ion battery charger in a 2x2mm package

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ24050EVM — BQ24050 Evaluation Module: 0.8-A, Single-Input, Single-Cell Li-Ion Battery Charger

0.8-A, Single-Input, Single-Cell Li-Ion Battery Charger

The bq2405x series of devices are highly integrated Li-ion linear chargers devices targeted atspace-limited portable applications. The devices operate from either a USB port or AC adapter.The bq2405x has a single power output that charges the (...)

User guide: PDF
Not available on TI.com
Gerber file

Linear Charger NTC Calculator

SLUC670.ZIP (350 KB)
Reference designs

PMP5722 — Single Cell Battery Power Solution Reference Design

This reference design shows the functionality and performance of a complete single-cell battery power solution using a coin-cell Li-Ion battery. It can be powered either by an external adapter or by an USB port. When the board is connected to a computer, the load current, state-of-charge, and much (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
WSON (DSQ) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos