PMP5722
Single Cell Battery Power Solution Reference Design
PMP5722
Overview
This reference design shows the functionality and performance of a complete single-cell battery power solution using a coin-cell Li-Ion battery. It can be powered either by an external adapter or by an USB port. When the board is connected to a computer, the load current, state-of-charge, and much more information about the battery can be monitored on a GUI.
Features
- Complete solution
- Monitoring
- Precise
Output voltage options | PMP5722.1 |
---|---|
Vin (Min) (V) | 5 |
Vin (Max) (V) | 5 |
Vout (Nom) (V) | 4.1 |
Iout (Max) (A) | .5 |
Output Power (W) | 2.05 |
Isolated/Non-Isolated | Non-Isolated |
Input Type | DC |
Topology | Linear Regulator |
Industrial
- Anesthesia delivery systems
- Blood glucose monitor
- Blood pressure monitor
- Chemistry/gas analyzer
- Continuous glucose monitor aggregator
- Dialysis machine
- Door & window sensor
- ECG patch
- Electric shaver
- Electric toothbrush
- Electrocardiogram (ECG)
- Electronic thermometer
- Endoscope
- Epilator & hair removers
- Hair groomers
- Hearing aid
- Laser distance meter
- Multiparameter patch
- Portable ultrasound
- Pulse oximeter
- Telehealth gateway & aggregation manager
- Temperature sensor patch
- Ultrasound smart probe
- Ventilators
- X-ray static detector
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Test results for the reference design, including efficiency graphs, test prerequisites and more
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed overview of design layout for component placement
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
Products
Includes TI products in the design and potential alternatives.
MSP430F5510 — 25 MHz MCU with 32KB Flash, 4KB SRAM, 10-bit ADC, comparator, DMA, UART/SPI/I2C, USB, HW multiplier
Data sheet: PDF | HTMLStart development
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
Test report | PMP5722 Test Results | Jan. 19, 2015 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.