SLUSAO0H November 2011 – July 2022 BQ24160 , BQ24160A , BQ24161 , BQ24161B , BQ24163 , BQ24168
PRODUCTION DATA
PART NUMBER(1) (2) | USB OVP | IN OVP | USB DETECTION | TIMERS (Safety and Watchdog) |
NTC MONITORING |
VBATSHRT/
IBATSHRT |
VMINSYS |
---|---|---|---|---|---|---|---|
BQ24160 | 6.5V | 10.5V | D+/D– | Yes | JEITA | 3.0V 50mA |
3.5V |
BQ24160A | 6.5V | 10.5V | D+/D– | No | JEITA | 3.0V 50mA |
3.5V |
BQ24161 | 6.5V | 10.5V | PSEL (0=1.5A, 1=100mA) | Yes | Standard | 2.0V 50mA |
3.5V |
BQ24161B | 6.5V | 10.5V | PSEL (0=1.5A, 1=500mA) | Yes | JEITA | 3.0V 50mA |
3.5V |
BQ24163 | 6.5V | 10.5V | D+/D– | Yes | JEITA | 2.0V 50mA |
3.2V |
BQ24168 | 6.5V | 6.5V | PSEL (0=1.5A, 1=100mA) | No | JEITA | 2.0V 50mA |
3.5V |