Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
BQ25173-Q1 Automotive, Standalone 800-mA Linear
Battery Charger for 1- to 4-Cell
Supercapacitor
1 Features
- AEC-Q100 qualified
for automotive applications
- Temperature grade 1: –40°C ≤ TA ≤ 125°C
- HBM ESD classification level 2
- CDM ESD classification level C4B
- 40-V load-dump tolerant to support charging back-up supercapacitor, 3-V to 18-V
operating
- Automatic Sleep mode for low power consumption
- 350-nA output leakage current
- 2-µA input leakage current when charge disabled
- Support 1- to
4-cell supercapacitor charging from 0 V
- External resistor programmable operation
- FB pin to adjust supercapacitor regulation voltage
- ISET to set charge current from 10 mA to 800 mA
- High accuracy
- ±1% charge voltage accuracy
- ±10% charge current accuracy
- Charging features
- CE pin for charging function control
- Open-drain output for status and fault indication
- Open-drain output for power-good indication
- Integrated fault protection
- 18-V IN overvoltage protection
- 1000-mA overcurrent protection
- 125°C thermal regulation; 150°C thermal shutdown protection
- ISET pin short
protection