Product details

Vin (min) (V) 3 Vin (max) (V) 18 Absolute max Vin (max) (V) 40 Charge current (max) (A) 0.8 Control topology Linear Number of series cells 1, 2, 3, 4 Cell chemistry SuperCap Rating Automotive Features AEC-Q100 Automotive Qual, IC thermal regulation, Input OVP Battery charge voltage (max) (V) 10.5 Control interface Standalone (RC-Settable) Operating temperature range (°C) -40 to 125
Vin (min) (V) 3 Vin (max) (V) 18 Absolute max Vin (max) (V) 40 Charge current (max) (A) 0.8 Control topology Linear Number of series cells 1, 2, 3, 4 Cell chemistry SuperCap Rating Automotive Features AEC-Q100 Automotive Qual, IC thermal regulation, Input OVP Battery charge voltage (max) (V) 10.5 Control interface Standalone (RC-Settable) Operating temperature range (°C) -40 to 125
VSON (DRC) 10 9 mm² 3 x 3
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C ≤ T A ≤ 125°C
    • HBM ESD classification level 2
    • CDM ESD classification level C4B
  • 40-V load-dump tolerant to support charging back-up supercapacitor, 3-V to 18-V operating
  • Automatic Sleep mode for low power consumption
    • 350-nA output leakage current
    • 2-µA input leakage current when charge disabled
  • Support 1- to 4-cell supercapacitor charging from 0 V
  • External resistor programmable operation
    • FB pin to adjust supercapacitor regulation voltage
    • ISET to set charge current from 10 mA to 800 mA
  • High accuracy
    • ±1% charge voltage accuracy
    • ±10% charge current accuracy
  • Charging features
    • CE pin for charging function control
    • Open-drain output for status and fault indication
    • Open-drain output for power-good indication
  • Integrated fault protection
    • 18-V IN overvoltage protection
    • 1000-mA overcurrent protection
    • 125°C thermal regulation; 150°C thermal shutdown protection
    • ISET pin short protection
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C ≤ T A ≤ 125°C
    • HBM ESD classification level 2
    • CDM ESD classification level C4B
  • 40-V load-dump tolerant to support charging back-up supercapacitor, 3-V to 18-V operating
  • Automatic Sleep mode for low power consumption
    • 350-nA output leakage current
    • 2-µA input leakage current when charge disabled
  • Support 1- to 4-cell supercapacitor charging from 0 V
  • External resistor programmable operation
    • FB pin to adjust supercapacitor regulation voltage
    • ISET to set charge current from 10 mA to 800 mA
  • High accuracy
    • ±1% charge voltage accuracy
    • ±10% charge current accuracy
  • Charging features
    • CE pin for charging function control
    • Open-drain output for status and fault indication
    • Open-drain output for power-good indication
  • Integrated fault protection
    • 18-V IN overvoltage protection
    • 1000-mA overcurrent protection
    • 125°C thermal regulation; 150°C thermal shutdown protection
    • ISET pin short protection

The BQ25173-Q1 is an automotive rated, 800-mA linear charger for 1- to 4-cell supercapacitors targeted at space-limited applications. The device has a single power output that charges the supercapacitor. The system load can be placed in parallel with the supercapacitor and the charge current is shared between the system and supercapacitor.

During charging, an internal control loop monitors the IC junction temperature and reduces the charge current if the internal temperature threshold, T REG, is exceeded. This feature allows for fast charging of a fully discharged supercapacitor.

The charger power stage and charge current sense functions are fully integrated. The charger function has high accuracy current and voltage regulation loops, charge status display, and charge function control. The charge voltage and fast-charge current are programmable through external resistors.

The BQ25173-Q1 is an automotive rated, 800-mA linear charger for 1- to 4-cell supercapacitors targeted at space-limited applications. The device has a single power output that charges the supercapacitor. The system load can be placed in parallel with the supercapacitor and the charge current is shared between the system and supercapacitor.

During charging, an internal control loop monitors the IC junction temperature and reduces the charge current if the internal temperature threshold, T REG, is exceeded. This feature allows for fast charging of a fully discharged supercapacitor.

The charger power stage and charge current sense functions are fully integrated. The charger function has high accuracy current and voltage regulation loops, charge status display, and charge function control. The charge voltage and fast-charge current are programmable through external resistors.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet BQ25173-Q1 Automotive, Standalone 800-mA Linear Battery Charger for 1- to 4-Cell Supercapacitor datasheet PDF | HTML 31 Jul 2023
Application brief Designing a fast charging and discharging supercapacitor backup system for automotive applications PDF | HTML 21 Nov 2024
EVM User's guide BQ25173-Q1 EVM User's Guide PDF | HTML 15 Aug 2023
Certificate BQ25173Q1EVM EU Declaration of Conformity (DoC) 14 Aug 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ25173EVM — BQ25173 evaluation module 800-mA linear charger for 1-cell to 4-cell super capacitor

The BQ25173EVM evaluation module (EVM) is designed to help evaluate and test the various operating modes of the BQ25173, a linear charger IC for 1-cell to 4-cell super capacitor. Charging voltage can be adjusted using external resistor divider between OUT and FB. Charging current can be set from 10 (...)

User guide: PDF
Evaluation board

BQ25173Q1EVM — BQ25173-Q1 evaluation module for 800-mA linear charger for 1-S to 4-S supercapacitor

This evaluation module is designed to evaluate and test the various operating modes of the BQ25173-Q1 devices.

User guide: PDF | HTML
Package Pins CAD symbols, footprints & 3D models
VSON (DRC) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos