BQ25173Q1EVM

BQ25173-Q1 evaluation module for 800-mA linear charger for 1-S to 4-S supercapacitor

BQ25173Q1EVM

Order now

Overview

This evaluation module is designed to evaluate and test the various operating modes of the BQ25173-Q1 devices.

Features
  • Complete solution for evaluation of the small form factor linear charger capable of providing up to 800-mA to a 1-S to 4-S supercapacitor
  • Two supercapacitors are provided on the board, 2-S configuration, 10F 2.5 V each for 5F total at 5 V
  • Adjustments for charge current over a wide range 10 mA to 800 mA, also  a fixed option for 400 mA
  • Voltage can be set for 1-S and 2-S:
    • Set 2.5-V and 5-V with a jumper
    • Set 3-S and 4-S voltage using resistors and shorting pads
Battery charger ICs
BQ25173-Q1 Automotive 800-mA programmable linear charger for one- to four-cell supercapacitor with status pins
Download View video with transcript Video

Order & start development

Evaluation board

BQ25173-Q1EVM — BQ25173-Q1 evaluation module for 800-mA linear charger for 1-S to 4-S supercapacitor

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
EVM User's guide BQ25173-Q1 EVM User's Guide PDF | HTML 15 Aug 2023
Certificate BQ25173Q1EVM EU Declaration of Conformity (DoC) 14 Aug 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos