SLUSF68 july 2023 BQ25173-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
QUIESCENT CURRENTS | ||||||
IQ_OUT | Quiescent output current (OUT) | OUT= 4.2V, IN floating or IN = 0V - 5V, Charge Disabled (CE high), TJ = 25 °C | 0.350 | 0.6 | µA | |
OUT= 4.2V, IN floating or IN = 0V - 5V, Charge Disabled (CE high), TJ < 105 °C | 0.350 | 0.8 | µA | |||
IQ_OUT | Quiescent output current (OUT) | OUT = 8.4V, IN floating or IN = 0V - 14V, Charge Disabled (CE high), TJ = 25 °C | 0.8 | 1.2 | µA | |
OUT = 8.4V, IN floating or IN = 0V - 14V, Charge Disabled (CE high), TJ < 105 °C | 0.8 | 1.5 | µA | |||
ISD_IN | Shutdown input current (IN) with charge disabled | IN = 5V, Charge Disabled (CE high), no capacitor | 2 | 4 | µA | |
IN = 14V, Charge Disabled (CE high), no capacitor | 3.5 | 6 | µA | |||
IQ_IN | Quiescent input current (IN) | IN = 5V, OUT = 3.8V, Charge Enabled (CE low), ICHG = 0A | 0.45 | 0.6 | mA | |
IQ_IN | Quiescent input current (IN) | IN = 14V, OUT = 7.6V, Charge Enabled (CE low), ICHG = 0A | 0.45 | 0.6 | mA | |
INPUT | ||||||
VIN_OP | IN operating range | 3.0 | 18 | V | ||
VIN_LOWV | IN voltage to start charging | IN rising | 3.05 | 3.09 | 3.15 | V |
VIN_LOWV | IN voltage to stop charging | IN falling | 2.80 | 2.95 | 3.10 | V |
VSLEEPZ | Exit sleep mode threshold | IN rising, VIN - VOUT, OUT = 4V | 95 | 135 | 175 | mV |
VSLEEP | Enter sleep mode threshold | IN falling, VIN - VOUT, OUT = 4V | 80 | mV | ||
VIN_OV | VIN overvoltage rising threshold | IN rising | 18.1 | 18.4 | 18.7 | V |
VIN_OVZ | VIN overvoltage falling threshold | IN falling | 18.2 | V | ||
CONFIGURATION PINS SHORT/OPEN PROTECTION | ||||||
RISET_SHORT | Highest resistor value considered short | RISET below this at startup, charger does not initiate charge, power cycle or CE toggle to reset | 350 | Ω | ||
CHARGER | ||||||
VFB_REF | Feedback reference voltage | 0.8 | V | |||
VFB_REF_ACC | Feedback reference voltage accuracy | Tj = -40℃ to 125℃ | -1 | 1 | % | |
ICHG_RANGE | Typical charge current regulation range | VOUT > VBAT_LOWV | 10 | 800 | mA | |
KISET | Charge current setting factor, ICHG = KISET / RISET | 10mA < ICHG < 800mA | 270 | 300 | 330 | AΩ |
ICHG_ACC | Charge current accuracy | RISET = 375Ω, OUT = 3.8V or 7.6V | 720 | 800 | 880 | mA |
RISET = 600Ω, OUT = 3.8V or 7.6V | 450 | 500 | 550 | mA | ||
RISET = 3.0kΩ, OUT = 3.8V or 7.6V | 90 | 100 | 110 | mA | ||
RISET = 30kΩ, OUT = 3.8V or 7.6V | 9 | 10 | 11 | mA | ||
VCHG | Supercapacitor charged threshold | OUT rising, as percentage of FB regulation target | 98 | % | ||
RON | Charging path FET on-resistance | IOUT = 400mA, TJ = 25°C | 845 | 1000 | mΩ | |
IOUT = 400mA, TJ = -40 - 125°C | 845 | 1450 | mΩ | |||
CHARGER PROTECTION | ||||||
IOUT_OCP | Output current limit threshold | IOUT rising | 0.9 | 1 | 1.1 | A |
TEMPERATURE REGULATION AND TEMPERATURE SHUTDOWN | ||||||
TREG | Typical junction temperature regulation | 125 | °C | |||
TSHUT | Thermal shutdown rising threshold | Temperature increasing | 150 | °C | ||
Thermal shutdown falling threshold | Temperature decreasing | 135 | °C | |||
LOGIC INPUT PIN (/CE) | ||||||
VIH | Input high threshold level | 1.3 | V | |||
VIL | Input low threshold level | 0.4 | V | |||
RPD_CE | CE pin internal pulldown resistor | 3.3 | MΩ | |||
LOGIC OUTPUT PIN (STAT, PG) | ||||||
VOL | Output low threshold level | Sink current = 5mA | 0.4 | V | ||
IOUT_BIAS | High-level leakage current | Pull up rail 3.3V | 1 | µA |