SLUSF69 May 2024 BQ25186
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
INPUT | |||||
BATTERY CHARGER | |||||
tRETRY_SC | Retry window for SYS or BAT short circuit recovery(BATOCP) | 2 | s | ||
tBUVLO | Deglitch time to disconnect the BATFET when VBAT < VBUVLO setting | 60 | µs | ||
DIGITAL CLOCK, WATCHDOG and PUSHBUTTON | |||||
fDIG | Digital power clock | 1.008 | 1.050 | 1.092 | MHz |
tWDOG | I2C interface reset timer, adjustable | 40 | 160 | Disabled | s |
tTSMR_ACT | Deglitch duration for when TSMR pin current source is ON | 4 | ms | ||
tI2CRESET | I2C interface inactive reset timer | 500 | ms | ||
FI2C_CLK | I2C Master Clock Frequency | 400 | KHz | ||
tHW_RESET | Hardware Reset | 4 | 14 | s | |
tSHIPWAKE | Wake timer to count for ship mode (WAKE2 DefaultTimer) | 2 | s |