Product details

Vin (min) (V) 3 Vin (max) (V) 18 Absolute max Vin (max) (V) 25 Charge current (max) (A) 1 Control topology Linear Number of series cells 1 Cell chemistry Li-Ion/Li-Polymer, Lithium Phosphate/LiFePO4 Rating Catalog Features BAT temp thermistor monitoring (JEITA profile), IC thermal regulation, IINDPM (Input current limit), Input OVP, Power Path, Solar input/MPPT, VINDPM (Input voltage threshold to maximize adaptor power) Battery charge voltage (min) (V) 3.6 Battery charge voltage (max) (V) 4.65 Control interface I2C Operating temperature range (°C) -40 to 125
Vin (min) (V) 3 Vin (max) (V) 18 Absolute max Vin (max) (V) 25 Charge current (max) (A) 1 Control topology Linear Number of series cells 1 Cell chemistry Li-Ion/Li-Polymer, Lithium Phosphate/LiFePO4 Rating Catalog Features BAT temp thermistor monitoring (JEITA profile), IC thermal regulation, IINDPM (Input current limit), Input OVP, Power Path, Solar input/MPPT, VINDPM (Input voltage threshold to maximize adaptor power) Battery charge voltage (min) (V) 3.6 Battery charge voltage (max) (V) 4.65 Control interface I2C Operating temperature range (°C) -40 to 125
WSON (DLH) 10 4.4 mm² 2.2 x 2
  • 1A linear battery charger
    • 3.0V to 18V input voltage operating range for battery-to-battery charging, USB adapters, and high impedance sources.
    • Configurable battery regulation voltage with 0.5% accuracy from 3.5V to 4.65V in 10mV steps
    • Li-ion, Li-Poly, and LiFePO4 chemistry compatible
    • 5mA to 1A configurable fast charge current
    • 115mΩ battery FET ON resistance
    • 55mΩ battery FET ON resistance
    • Up to 3A discharge current to support high system loads
    • Configurable NTC charging profile thresholds including JEITA support
  • Power path management for powering the system and charging the battery
    • Regulated system voltage (SYS) ranging from 4.4V to 5.5V addition to battery voltage tracking.
    • Battery Tracking input voltage dynamic power management (VINDPM) for high impedance input sources
  • Ultra low quiescent current
    • 15nA Shutdown mode
    • 3.2µA Ship mode with button press wake
    • 4µA in Battery Only mode
    • 30µA Input adapter Iq in sleep mode
  • One push-button wake-up and reset input
  • Integrated fault protection
    • Input overvoltage protection (VIN_OVP)
    • Battery short protection (BATSC)
    • Battery overcurrent protection (BATOCP)
    • Input current limit protection (ILIM)
    • Thermal regulation (TREG) and thermal shutdown (TSHUT)
    • Battery thermal fault protection (TS)
    • Watchdog and safety timer fault
  • 1A linear battery charger
    • 3.0V to 18V input voltage operating range for battery-to-battery charging, USB adapters, and high impedance sources.
    • Configurable battery regulation voltage with 0.5% accuracy from 3.5V to 4.65V in 10mV steps
    • Li-ion, Li-Poly, and LiFePO4 chemistry compatible
    • 5mA to 1A configurable fast charge current
    • 115mΩ battery FET ON resistance
    • 55mΩ battery FET ON resistance
    • Up to 3A discharge current to support high system loads
    • Configurable NTC charging profile thresholds including JEITA support
  • Power path management for powering the system and charging the battery
    • Regulated system voltage (SYS) ranging from 4.4V to 5.5V addition to battery voltage tracking.
    • Battery Tracking input voltage dynamic power management (VINDPM) for high impedance input sources
  • Ultra low quiescent current
    • 15nA Shutdown mode
    • 3.2µA Ship mode with button press wake
    • 4µA in Battery Only mode
    • 30µA Input adapter Iq in sleep mode
  • One push-button wake-up and reset input
  • Integrated fault protection
    • Input overvoltage protection (VIN_OVP)
    • Battery short protection (BATSC)
    • Battery overcurrent protection (BATOCP)
    • Input current limit protection (ILIM)
    • Thermal regulation (TREG) and thermal shutdown (TSHUT)
    • Battery thermal fault protection (TS)
    • Watchdog and safety timer fault

The BQ25186 is a linear battery charger IC focusing on small solution size and low quiescent current for extending battery life. The device is available in a leadless, small package with a thermal pad giving thermal performance. The device can support up to 1A charging and system loads of up to 3A.

The battery is charged using a standard Li-ion or LiFePO4 charge profile with three phases: precharge, constant current and constant voltage. Thermal regulation provides the maximum charge current while managing the device temperature. The charger is also optimized for battery to battery charging with 3V minimum input voltage operation and can withstand 25V absolute maximum line transients. The charger offers a wide operational VIN range for high impedance sources such as solar cells and wireless power. The device integrates a single push-button input to reduce the total solution footprint.

The BQ25186 is a linear battery charger IC focusing on small solution size and low quiescent current for extending battery life. The device is available in a leadless, small package with a thermal pad giving thermal performance. The device can support up to 1A charging and system loads of up to 3A.

The battery is charged using a standard Li-ion or LiFePO4 charge profile with three phases: precharge, constant current and constant voltage. Thermal regulation provides the maximum charge current while managing the device temperature. The charger is also optimized for battery to battery charging with 3V minimum input voltage operation and can withstand 25V absolute maximum line transients. The charger offers a wide operational VIN range for high impedance sources such as solar cells and wireless power. The device integrates a single push-button input to reduce the total solution footprint.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet BQ25186 1-Cell, 1A I2 C Linear Battery Charger with Power Path, Ship Mode, Shutdown Mode, and Battery Tracking VINDPM datasheet (Rev. A) PDF | HTML 17 Jan 2025
EVM User's guide BQ25186 Evaluation Module User's Guide PDF | HTML 29 Apr 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ25186EVM — BQ25186 evaluation module

The BQ25186EVM is an evaluation kit for the BQ25186 battery charge management IC. The BQ25186 is an I2C-controlled 1A linear battery charger with power path in a small QFN package with a thermal pad. The BQ25186 integrates the most common functions for industrial and personal electronics (...)
User guide: PDF | HTML
Package Pins CAD symbols, footprints & 3D models
WSON (DLH) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos