SLUSF69 May 2024 BQ25186
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
When battery voltage is above the VBATSC but lower than VLOWV threshold, the battery is charged with the pre-charge current (IPRECHG). Pre-charge current is a multiplier of the termination current (Section 8.1.1.5 Termination). As a result, the pre-charge current is a percentage of the fast charge current (ICHG) based on the IPRECHG_0 and the ITERM_1:0 bits.
When the battery voltage reaches the precharge to fast charge transition threshold (VLOWV), the device charges the battery at the fast charge current. If the device does not exit pre-charge within 25% of the fast charge safety timer, the device will stop charging. For more information on safety timers, see Section 8.3.7.7. Safety Timer.