SLUSFB0 August 2024 BQ25758S
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BQ25758SRRVR | VQFN | RRV | 36 | 3000 | 330.0 | 12.4 | 5.3 | 6.3 | 1.15 | 8.0 | 12.0 | Q1 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
BQ25758SRRVR | VQFN | RRV | 36 | 3000 | 367.0 | 367.0 | 35.0 |