Product details

Vin (min) (V) 4.4 Vin (max) (V) 26 Absolute max Vin (max) (V) 32 Control topology Switch-Mode Buck-boost Number of series cells 14 Rating Catalog Features IINDPM (Input current limit), Input OVP, Integrated ADC, USB C/PD compatible, VINDPM (Input voltage threshold to maximize adaptor power) Control interface I2C Operating temperature range (°C) -40 to 125
Vin (min) (V) 4.4 Vin (max) (V) 26 Absolute max Vin (max) (V) 32 Control topology Switch-Mode Buck-boost Number of series cells 14 Rating Catalog Features IINDPM (Input current limit), Input OVP, Integrated ADC, USB C/PD compatible, VINDPM (Input voltage threshold to maximize adaptor power) Control interface I2C Operating temperature range (°C) -40 to 125
VQFN (RRV) 36 30 mm² 6 x 5
  • Wide input voltage operating range: 4.4V to 26V
  • Synchronous buck boost DC/DC controller with NFET drivers
    • Adjustable switching frequency from 200kHz to 600kHz
    • Optional synchronization to external clock
    • Integrated loop compensation with soft start
    • Selectable PFM operation for light load efficiency improvement
    • Optional gate driver supply input for optimized efficiency
  • Support USB-PD Standard Power Range (SPR) in forward and reverse power direction
    • Adjustable input and output voltage regulation from 3.3V to 26V with 20mV/step
    • Adjustable input and output current regulation (RAC_SNS, ROUT_SNS) from 400mA to 20A with 50mA/step using 5mΩ resistor
  • Bypass mode for highest efficiency with VOUT = VAC
  • Buck-only mode
  • High accuracy
    • ±2% output voltage regulation
    • ±3% output current regulation
    • ±2% input voltage regulation
    • ±3% input current regulation
  • I2C controlled for optimal system performance with resistor-programmable option
    • Hardware adjustable input and output current limits
  • Integrated 16-bit ADC for voltage, current, and temperature monitoring
  • High safety integration
    • Adjustable input overvoltage and undervoltage protection
    • Output Overvoltage and overcurrent protection
    • Thermal shutdown
  • Status outputs
    • Adapter present status (PG)
    • Switcher Operation status (STAT)
  • Package
    • 36-pin 5mm × 6mm QFN
  • Wide input voltage operating range: 4.4V to 26V
  • Synchronous buck boost DC/DC controller with NFET drivers
    • Adjustable switching frequency from 200kHz to 600kHz
    • Optional synchronization to external clock
    • Integrated loop compensation with soft start
    • Selectable PFM operation for light load efficiency improvement
    • Optional gate driver supply input for optimized efficiency
  • Support USB-PD Standard Power Range (SPR) in forward and reverse power direction
    • Adjustable input and output voltage regulation from 3.3V to 26V with 20mV/step
    • Adjustable input and output current regulation (RAC_SNS, ROUT_SNS) from 400mA to 20A with 50mA/step using 5mΩ resistor
  • Bypass mode for highest efficiency with VOUT = VAC
  • Buck-only mode
  • High accuracy
    • ±2% output voltage regulation
    • ±3% output current regulation
    • ±2% input voltage regulation
    • ±3% input current regulation
  • I2C controlled for optimal system performance with resistor-programmable option
    • Hardware adjustable input and output current limits
  • Integrated 16-bit ADC for voltage, current, and temperature monitoring
  • High safety integration
    • Adjustable input overvoltage and undervoltage protection
    • Output Overvoltage and overcurrent protection
    • Thermal shutdown
  • Status outputs
    • Adapter present status (PG)
    • Switcher Operation status (STAT)
  • Package
    • 36-pin 5mm × 6mm QFN

BQ25758S is a bidirectional switched-mode buck-boost controller. The device offers high-efficiency power conversion over a wide voltage range with output CC-CV control. The device integrates all the loop compensation for the buck-boost converter, thereby providing a high density solution with ease of use. In reverse mode, the device draws power from the output supply and regulates the input terminal voltage with an added constant current loop for protection.

Besides the I2C host-controlled mode, the device also supports programmable hardware limits. Input current, and output current regulation targets can be set with single resistor on the IIN, and IOUT pins, respectively. By default, the device is programmed to provide 5V output, and the target output voltage can be adjusted via the VOUT_REG register bits.

BQ25758S is a bidirectional switched-mode buck-boost controller. The device offers high-efficiency power conversion over a wide voltage range with output CC-CV control. The device integrates all the loop compensation for the buck-boost converter, thereby providing a high density solution with ease of use. In reverse mode, the device draws power from the output supply and regulates the input terminal voltage with an added constant current loop for protection.

Besides the I2C host-controlled mode, the device also supports programmable hardware limits. Input current, and output current regulation targets can be set with single resistor on the IIN, and IOUT pins, respectively. By default, the device is programmed to provide 5V output, and the target output voltage can be adjusted via the VOUT_REG register bits.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet BQ25758S: I2 C Controlled, Bidirectional Buck-Boost Controller datasheet PDF | HTML 23 Aug 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ25758AEVM — BQ25758A evaluation module

The BQ25758A evaluation module (EVM) is a complete evaluation system for the BQ25758A IC. The BQ25758AEVM has a maximum input and output of 55V and a maximum output current of 10A. The BQ25758A IC is a wide voltage, bidirectional switched-mode buck-boost controller. The device offers (...)
User guide: PDF | HTML
Package Pins CAD symbols, footprints & 3D models
VQFN (RRV) 36 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos