SLUSFN3 July 2024 BQ25820
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The device can be configured for direct power path applications, where the input source can be used to power both system as well as charge the battery. When the input source falls outside the VAC operating window programmed through ACUV and ACOV, the battery is automatically connected to the system. Figure 8.1 shows a typical schematic when using the device as a 3S Li-Ion charger from a 24V input. The charging parameters are programmed via the I2C registers.
COMPONENT | VALUE | RECOMMENDED PART NO. |
---|---|---|
Q1, Q2, Q3 | 80V, 2.6mΩ | AONS6276 |
Q5, Q6 | 80V, 6.5mΩ | SiR880BDP |
L1 | 10uH | IHLP6767GZ-01 |