Product details

Vin (min) (V) 4.2 Vin (max) (V) 70 Absolute max Vin (max) (V) 85 Charge current (max) (A) 20 Control topology Switch-Mode Buck Number of series cells 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16 Cell chemistry Li-Ion/Li-Polymer, Lithium Phosphate/LiFePO4, NiMH, SuperCap Rating Catalog Features Adjustable switching frequency, BAT temp thermistor monitoring (JEITA profile), Bidirectional, IC thermal regulation, ICO (Input Current Optimization), IINDPM (Input current limit), Input OVP, Integrated ADC, Integrated LDO, Power Path, SYNC Pin, Solar input/MPPT, USB C/PD compatible, VINDPM (Input voltage threshold to maximize adaptor power) Battery charge voltage (min) (V) 0 Battery charge voltage (max) (V) 70 Control interface I2C Operating temperature range (°C) -40 to 125
Vin (min) (V) 4.2 Vin (max) (V) 70 Absolute max Vin (max) (V) 85 Charge current (max) (A) 20 Control topology Switch-Mode Buck Number of series cells 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16 Cell chemistry Li-Ion/Li-Polymer, Lithium Phosphate/LiFePO4, NiMH, SuperCap Rating Catalog Features Adjustable switching frequency, BAT temp thermistor monitoring (JEITA profile), Bidirectional, IC thermal regulation, ICO (Input Current Optimization), IINDPM (Input current limit), Input OVP, Integrated ADC, Integrated LDO, Power Path, SYNC Pin, Solar input/MPPT, USB C/PD compatible, VINDPM (Input voltage threshold to maximize adaptor power) Battery charge voltage (min) (V) 0 Battery charge voltage (max) (V) 70 Control interface I2C Operating temperature range (°C) -40 to 125
VQFN (RRV) 36 30 mm² 6 x 5
  • Wide input voltage operating range: 4.4V to 70V
  • Synchronous buck charge controller with NFET drivers
    • Adjustable switching frequency from 200kHz to 600kHz
    • Optional synchronization to external clock
    • Integrated loop compensation with soft start
    • Optional gate driver supply input for optimized efficiency
  • Bidirectional converter operation (Reverse Mode) supporting USB-PD Extended Power Range (EPR)
    • Adjustable input voltage (VAC) regulation from 3.3V to 65V with 20mV/step
    • Adjustable input current regulation (RAC_SNS) from 400mA to 20A with 50mA/step using 5mΩ resistor
  • Direct power path management for highest efficiency to power system
    • System power selection from adapter or battery
    • Dynamic power management
    • All N-channel FET drivers
  • High accuracy
    • ±0.5% charge voltage regulation
    • ±3% charge current regulation
    • ±3% input current regulation
  • I2C controlled for optimal system performance with resistor-programmable option
    • Hardware adjustable input and output current limits
  • Integrated 16-bit ADC for voltage, current, and temperature monitoring
  • High safety integration
    • Adjustable input overvoltage and undervoltage protection
    • Overvoltage and overcurrent protection
    • Thermal shutdown
  • Status outputs
    • Adapter present status (PG)
    • Operation status
  • Package
    • 36-pin 5mm × 6mm QFN
  • Wide input voltage operating range: 4.4V to 70V
  • Synchronous buck charge controller with NFET drivers
    • Adjustable switching frequency from 200kHz to 600kHz
    • Optional synchronization to external clock
    • Integrated loop compensation with soft start
    • Optional gate driver supply input for optimized efficiency
  • Bidirectional converter operation (Reverse Mode) supporting USB-PD Extended Power Range (EPR)
    • Adjustable input voltage (VAC) regulation from 3.3V to 65V with 20mV/step
    • Adjustable input current regulation (RAC_SNS) from 400mA to 20A with 50mA/step using 5mΩ resistor
  • Direct power path management for highest efficiency to power system
    • System power selection from adapter or battery
    • Dynamic power management
    • All N-channel FET drivers
  • High accuracy
    • ±0.5% charge voltage regulation
    • ±3% charge current regulation
    • ±3% input current regulation
  • I2C controlled for optimal system performance with resistor-programmable option
    • Hardware adjustable input and output current limits
  • Integrated 16-bit ADC for voltage, current, and temperature monitoring
  • High safety integration
    • Adjustable input overvoltage and undervoltage protection
    • Overvoltage and overcurrent protection
    • Thermal shutdown
  • Status outputs
    • Adapter present status (PG)
    • Operation status
  • Package
    • 36-pin 5mm × 6mm QFN

The BQ25820 is a wide input voltage, switched-mode buck Li-Ion, Li-polymer, or LiFePO4 battery charge controller with direct power path control. The device offers high-efficiency battery charging over a wide voltage range with accurate charge current and charge voltage regulation, in addition to automatic charge preconditioning, termination, and charge status indication. The device integrates all the loop compensation for the buck converter, thereby providing a high density solution with ease of use. In reverse mode, the device draws power from the battery and regulates the SYS terminal voltage.

The BQ25820 is a wide input voltage, switched-mode buck Li-Ion, Li-polymer, or LiFePO4 battery charge controller with direct power path control. The device offers high-efficiency battery charging over a wide voltage range with accurate charge current and charge voltage regulation, in addition to automatic charge preconditioning, termination, and charge status indication. The device integrates all the loop compensation for the buck converter, thereby providing a high density solution with ease of use. In reverse mode, the device draws power from the battery and regulates the SYS terminal voltage.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet BQ25820: Standalone/I2C Controlled, 1- to 14-Cell Bidirectional Buck Battery Charge Controller with Direct Power Path Control datasheet PDF | HTML 18 Jul 2024
EVM User's guide BQ25820 Evaluation Module User's Guide (Rev. A) PDF | HTML 27 Aug 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ25820EVM — BQ25820 evaluation module

The BQ25820EVM evaluation module (EVM) is an evaluation system for the BQ25820 IC. The BQ25820 IC is a buck battery charge controller with direct power path control. The BQ25820 has a wide input range of 4.2V to 70V, a wide output voltage range of up to 70V and bidirectional capabilities. The (...)
User guide: PDF | HTML
Package Pins CAD symbols, footprints & 3D models
VQFN (RRV) 36 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos