SLUSFN3 July 2024 BQ25820
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
CVAC = 160 µF, COUT = 160 µF
VAC = 24 V | VBAT = 12 V | ICHG = 2 A |
VAC = 24 V | VBAT = 12 V | ICHG = 2 A |
VAC = 24 V | VBAT = 20 V | ICHG = 5 A |
VBAT = 12 V | VAC = 20 V | ISYS = 3 A |
VAC = 24 V → 0 V | VBAT = 12 V | ICHG = 2 A |
VAC = 24 V | VBAT = 12 V | ICHG = 2 A |
VBAT = 28 V | VAC_REV = 48 V | ILOAD = 0.5 A → 4.5 A |