SLUSFN3 July 2024 BQ25820
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
When a valid input source (VVAC_OK < VAC and VAC within the ACUV and ACOV operating window) is detected, the ACFET turns on to connect the input to the system, and the PG pin pulls LOW. If charging is enabled, the device proceeds to enable the REGN LDO and power up the buck converter.