SLUSFN3 July 2024 BQ25820
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VAC | Input voltage | 4.4 | 70 | V | |
VBAT | Battery voltage | 0 | 70 | V | |
VDRV_SUP | DRV_SUP pin direct drive voltage range | 4.0 | 12 | V | |
FSW | Switching Frequency | 200 | 600 | kHz | |
TJ | Junction temperature | –40 | 125 | °C | |
TA | Ambient temperature | –40 | 105 | °C | |
CVAC | VAC capacitor | 1 | µF | ||
CIN | Buck input capacitance (minimum value after derating) | 160 | µF | ||
COUT | Buck output capacitance (minimum value after derating) | 160 | µF | ||
CREGN | REGN capacitor (nominal value before derating) | 4.7 | µF | ||
CDRV_SUP | DRV_SUP capacitor (nominal value before derating) | 4.7 | µF | ||
L | Switched Inductor | 2.2 | 15 | µH | |
RDCR | Inductor DC resistance | 1.75 | 60 | mΩ | |
RAC_SNS | Input current sense resistor | 0(1) | 2 | 10 | mΩ |
RBAT_SNS | Battery current sense resistor | 5 | mΩ | ||
RICHG | ICHG programming pulldown resistor | 0.0(2) | 100 | kΩ | |
RILIM_HIZ | ILIM_HIZ programming pulldown resistor | 0.0(3) | 50 | kΩ |