SLVSDU0B September 2017 – September 2019 BQ25910
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
REG00 is shown in Figure 31 and described in Table 5.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VREG[7:0] | |||||||
R/W-AAh |
Bit | Field | Type | Reset by REG_RST | Reset by WATCHDOG | Description | |
---|---|---|---|---|---|---|
7 | VREG[7] | R/W | Yes | Yes | 640 mV |
Charge voltage limit:
|
6 | VREG[6] | R/W | Yes | Yes | 320 mV | |
5 | VREG[5] | R/W | Yes | Yes | 160 mV | |
4 | VREG[4] | R/W | Yes | Yes | 80 mV | |
3 | VREG[3] | R/W | Yes | Yes | 40 mV | |
2 | VREG[2] | R/W | Yes | Yes | 20 mV | |
1 | VREG[1] | R/W | Yes | Yes | 10 mV | |
0 | VREG[0] | R/W | Yes | Yes | 5 mV |