BQ25910
I2C 1cell 6A Three-Level buck battery charger for Parallel Charging Applications
BQ25910
- Parallel charger operation provides fast charging in dual charger configuration
- High efficiency 750-kHz switch mode three-level buck parallel charger
- Reduced ripple to support low profile inductor
- 95.4% Charge efficiency at 1.5 A from 5-V input
- 93.3% Charge efficiency at 3 A from 9-V input
- Superior efficiency compared to traditional buck converter in compact form factor
- Single Input to support USB input and adjustable high voltage adapters
- Support 3.9-V to 14-V input voltage range with 20-V absolute maximum input voltage rating
- Input current limit (500 mA to 3.6 A with 100-mA resolution) to support USB2.0 and USB 3.0 standard and high voltage adaptors
- Maximum power tracking by input voltage limit (VINDPM) up to 14 V
- Flexible I2C mode for optimal system performance
- High integration includes all MOSFETs, current sensing and loop compensation
- Lossless charge current sensing without sense resistor
- < 10-µA Low battery leakage current during stand-by mode
- High accuracy
- ±0.4% Charge voltage regulation
- ±10% Charge current regulation
- ±7.5% Input current regulation
- Remote differential battery sensing
- Safety
- Thermal regulation and thermal shutdown
- Input UVLO and overvoltage protection
- Battery OVP
- Input dynamic power management (DPM)
- Charging safety timer
- Flying capacitor short circuit protection
- Output voltage short circuit protection
- Available in 36-ball WCSP package
The BQ25910 is an integrated three-level switch-mode parallel battery charge management device for single cell Li-ion and Li-polymer batteries. Utilization of the three-level converter maintains highest switch-mode operation efficiency while reducing solution footprint and increasing power density. The device supports fast charging with high input voltage for a wide range of portable devices. The solution integrates reverse-blocking FET (QBLK), and four switching FETs (QHSA, QHSB, QLSB, QLSA). The I2C serial interface with charging and system settings makes the device a truly flexible solution.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | BQ25910 I2C Controlled 6-A Three-Level Switch Mode, Single-Cell Parallel Battery Charger for Fast Charging datasheet (Rev. B) | PDF | HTML | 29 Jul 2019 |
White paper | Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) | PDF | HTML | 30 Apr 2024 | |
Technical article | How to increase charging current while shrinking overall solution size for portabl | PDF | HTML | 01 Mar 2018 | |
EVM User's guide | bq25910EVM-854 Evaluation Module User's Guide (Rev. A) | 01 Mar 2018 | ||
Analog Design Journal | Faster, cooler charging with dual chargers | 30 Oct 2015 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
BQ25910EVM-854 — bq25910 Evaluation Module for Three-Level Single-Cell Slave Charger
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
DSBGA (YFF) | 36 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.