SLVSDU0B September 2017 – September 2019 BQ25910
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
REG01 is shown in Figure 32 and described in Table 6.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | ICHG[6:0] | ||||||
R/W-0h | R/W-46h |
Bit | Field | Type | Reset by REG_RST | Reset by WATCHDOG | Description | |
---|---|---|---|---|---|---|
7 | RESERVED | R/W | Yes | Yes |
Reserved bit always reads 0h |
|
6 | ICHG[6] | R/W | Yes | Yes | 3200 mA |
Fast charge current limit
|
5 | ICHG[5] | R/W | Yes | Yes | 1600 mA | |
4 | ICHG[4] | R/W | Yes | Yes | 800 mA | |
3 | ICHG[3] | R/W | Yes | Yes | 400 mA | |
2 | ICHG[2] | R/W | Yes | Yes | 200 mA | |
1 | ICHG[1] | R/W | Yes | Yes | 100 mA | |
0 | ICHG[0] | R/W | Yes | Yes | 50 mA |