SLVSDU0B September 2017 – September 2019 BQ25910
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
REG02 is shown in Figure 33 and described in Table 7.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | VINDPM[6:0] | ||||||
R/W-0h | R/W-04h |
Bit | Field | Type | Reset by REG_RST | Reset by WATCHDOG | Description | |
---|---|---|---|---|---|---|
7 | RESERVED | R/W | Yes | No |
Reserved bit always reads 0h |
|
6 | VINDPM[6] | R/W | Yes | No | 6400 mV |
Absolute input-voltage limit
|
5 | VINDPM[5] | R/W | Yes | No | 3200 mV | |
4 | VINDPM[4] | R/W | Yes | No | 1600 mV | |
3 | VINDPM[3] | R/W | Yes | No | 800 mV | |
2 | VINDPM[2] | R/W | Yes | No | 400 mV | |
1 | VINDPM[1] | R/W | Yes | No | 200 mV | |
0 | VINDPM[0] | R/W | Yes | No | 100 mV |