SLVSDU0B September 2017 – September 2019 BQ25910
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
REG0h is shown in Figure 42 and described in Table 16.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PG_MASK | INDPM_MASK | VINDPM_MASK | TREG_MASK | WD_MASK | CHRG_TERM_MASK | RESERVED | CHRG_MASK |
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
Bit | Field | Type | Reset by REG_RST | Reset by WATCHDOG | Description |
---|---|---|---|---|---|
7 | PG_MASK | R/W | Yes | No |
Power-good INT mask 0h = PG toggle produces INT pulse 1h = PG toggle does not produce INT pulse |
6 | INDPM_MASK | R/W | Yes | No |
INDPM-regulation INT mask 0h = INDPM entry produces INT pulse 1h = INDPM entry does not produce INT pulse |
5 | VINDPM_MASK | R/W | Yes | No |
VINDPM-regulation INT mask 0h = VINDPM entry produces INT pulse 1h = VINDPM entry does not produce INT pulse |
4 | TREG_MASK | R/W | Yes | No |
Device temperature-regulation INT mask 0h = TREG entry produces INT pulse 1h = TREG entry does not produce INT pulse |
3 | WD_MASK | R/W | Yes | No |
I2C watchdog-timer INT mask 0h = WD_STAT rising edge produces INT pulse 1h = WD_STAT rising edge does not produce INT pulse |
2 | CHRG_TERM_MASK | R/W | Yes | No |
Charger-termination INT mask 0h = CHRG-termination detection produces INT pulse 1h = CHRG-termination detection does not produce INT pulse |
1 | RESERVED | R/W | Yes | No |
Reserved bit always reads 0 |
0 | CHRG_MASK | R/W | Yes | No |
Charger-status INT mask 0h = CHRG_STAT[2:0] bit change produces INT pulse 1h = CHRG_STAT[2:0] bit change does not produce INT pulse |