SLVSDU0B September 2017 – September 2019 BQ25910
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
REG0D is shown in Figure 44 and described in Table 18.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
REG_RST | PN[3:0] | DEV_REV[2:0] | |||||
R/W-0h | R-1h | R-2h |
Bit | Field | Type | Reset by REG_RST | Reset by WATCHDOG | Description |
---|---|---|---|---|---|
7 | REG_RST | R/W | No | No |
Register preset 0h = Keep the current register settings 1h = Reset to default register values and reset the safety timer NOTE: This bit resets to 0 after the register reset is complete. |
6-3 | PN[3:0] | R | No | No |
Part number 1h = BQ25910 |
2-0 | DEV_REV[2:0] | R | No | No |