Menu
Product
Email
PDF
Order now
BQ25970, BQ25971 I2C Controlled Single Cell High Efficiency 8-A Switched Cap Fast Chargers With ADC
SLUSD72B
November 2017 – April 2020
BQ25970
,
BQ25971
PRODUCTION DATA.
CONTENTS
SEARCH
BQ25970, BQ25971 I2C Controlled Single Cell High Efficiency 8-A Switched Cap Fast Chargers With ADC
1
Features
2
Applications
3
Description
Device Images
Simplified Application
4
Revision History
5
Description (continued)
6
Device and Documentation Support
6.1
Device Support
6.1.1
Third-Party Products Disclaimer
6.1.2
Device Nomenclature
6.2
Documentation Support
6.2.1
Related Documentation
6.3
Related Links
6.4
Receiving Notification of Documentation Updates
6.5
Community Resources
6.6
Trademarks
6.7
Electrostatic Discharge Caution
6.8
Glossary
7
Mechanical, Packaging, and Orderable Information
IMPORTANT NOTICE
Package Options
Mechanical Data (Package|Pins)
YFF|56
MXBG330
Thermal pad, mechanical data (Package|Pins)
Orderable Information
slusd72b_oa
slusd72b_pm
search
No matches found.
Full reading width
Full reading width
Comfortable reading width
Expanded reading width
Card for each section
Card with all content
DATA SHEET
BQ25970, BQ25971 I2C Controlled Single Cell High Efficiency 8-A Switched Cap Fast Chargers With ADC
1
Features
97% Efficient power stage for
8-A
fast charge
Patent pending switched cap charger architecture optimized for 50% duty cycle
Input voltage is 2x battery voltage (3.5 V to 4.65 V)
Output current is 2x of input current (up to
4.5 A)
Reduces power loss across the cable
Integrated programmable protection features for safe operation
Input over-voltage protection (BUS_OVP)
Input over-current protection (BUS_OCP) with adjustable alarm
Input over-voltage with external OVP FET (VAC_OVP up to 17 V
, BQ25970 only
)
Battery over-voltage protection (BAT_OVP) with adjustable alarm
Output over-voltage (VOUT_OVP)
Input over-current protection (BUS_OCP) with adjustable alarm
IBAT over-current protection (BAT_OCP) with adjustable alarm
Switching MOSFET cycle by cycle current limit
Battery temperature monitoring
Connector Temperature Monitoring
Programmable settings for system optimization
Optional VBATREG and IBATREG regulation for system load and wall adapter transients
(BQ25970 only with External OVP FET)
STAT, FLAG, and MASK options for interrupts
ADC Readings and configuration
Integrated
12-bit
effective analog-to digital converter (ADC)
±0.5% BUS Voltage
±0.5% VOUT Voltage
–0.4% to 0.2% BAT Voltage with differential sensing
±1.5% BAT Current at 6 A with external R
SENSE
±1% BAT Temperature
±1% BUS Temperature
±4°C Die temperature
2
Applications
Smartphone
Tablet PC