SLUSBZ5D January 2015 – April 2021 BQ34Z100-G1
PRODUCTION DATA
Figure 8-1 is a simplified diagram of the main features of the BQ34Z100-G1. Specific implementations detailing the main configuration options are shown later in this section.
The BQ34Z100-G1 can be used to provide a single Li-ion cell gas gauge with a 5-bar LED display.
The BQ34Z100-G1 can also be used to provide a gas gauge for a multi-cell Li-ion battery with a 5-bar LED display.
Figure 8-4 shows the BQ34Z100-G1 full features enabled.