SLUSFJ0A June 2024 – September 2024 BQ51013C-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | AC1, AC2 | –0.8 | 20 | V |
RECT, COMM1, COMM2, OUT, CHG, CLAMP1, CLAMP2 | –0.3 | 20 | ||
AD, AD-EN | –0.3 | 30 | ||
BOOT1, BOOT2 | –0.3 | 26 | ||
EN1, EN2(3), FOD, TS/CTRL, ILIM | –0.3 | 7 | ||
Input current | AC1, AC2 | 2 | A(RMS) | |
Output current | OUT | 1.5 | A | |
Output sink current | CHG | 15 | mA | |
COMM1, COMM2 | 1 | A | ||
Junction temperature, TJ | –40 | 150 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |