Product details

Rating Automotive Vin (min) (V) 4 Vin (max) (V) 7 Absolute max Vin (max) (V) 20 Operating temperature range (°C) -40 to 125
Rating Automotive Vin (min) (V) 4 Vin (max) (V) 7 Absolute max Vin (max) (V) 20 Operating temperature range (°C) -40 to 125
VQFN (RHL) 20 15.75 mm² 4.5 x 3.5
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature
  • Integrated wireless power supply receiver solution
    • 93% overall peak AC-DC efficiency
    • Full synchronous rectifier
    • WPC v1.3 compliant communication control
    • Output voltage conditioning
    • Only IC required between Rx coil and output
  • Wireless power consortium (WPC) v1.3 compliant (FOD enabled) highly accurate current sense
  • Adaptive communication limit for robust communication
  • Supports 20V maximum input
  • Low-power dissipative rectifier overvoltage clamp (VOVP = 15V)
  • Thermal shutdown
  • Multifunction NTC and control pin for temperature monitoring, charge complete, and fault host control
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature
  • Integrated wireless power supply receiver solution
    • 93% overall peak AC-DC efficiency
    • Full synchronous rectifier
    • WPC v1.3 compliant communication control
    • Output voltage conditioning
    • Only IC required between Rx coil and output
  • Wireless power consortium (WPC) v1.3 compliant (FOD enabled) highly accurate current sense
  • Adaptive communication limit for robust communication
  • Supports 20V maximum input
  • Low-power dissipative rectifier overvoltage clamp (VOVP = 15V)
  • Thermal shutdown
  • Multifunction NTC and control pin for temperature monitoring, charge complete, and fault host control

The BQ51013C-Q1 device is a single-chip, advanced, flexible, secondary-side device for wireless power transfer in portable applications capable of providing up to 5W. The BQ51013C-Q1 devices provide the receiver (RX) AC-to-DC power conversion and regulation while integrating the digital control required to comply with the Wireless Power Consortium (WPC) Qi v1.3 communication protocol. Together with the BQ500212A primary-side controller (or other Qi transmitter), the BQ51013C-Q1 enables a complete contactless power transfer system for a wireless power supply solution. Global feedback is established from the secondary to the primary to control the power transfer process using the Qi v1.3 protocol.

The BQ51013C-Q1 integrates a low-resistance synchronous rectifier, low-dropout regulator (LDO), digital control, and accurate voltage and current loops to ensure high efficiency and low power dissipation.

The BQ51013C-Q1 also includes a digital controller that calculates the amount of power received by the mobile device within the limits set by the WPC v1.3 standard. The controller then communicates this information to the transmitter (TX) to allow the TX to determine if a foreign object is present within the magnetic interface and introduces a higher level of safety within magnetic field. This Foreign Object Detection (FOD) method is part of the requirements under the WPC v1.3 specification.

The BQ51013C-Q1 device is a single-chip, advanced, flexible, secondary-side device for wireless power transfer in portable applications capable of providing up to 5W. The BQ51013C-Q1 devices provide the receiver (RX) AC-to-DC power conversion and regulation while integrating the digital control required to comply with the Wireless Power Consortium (WPC) Qi v1.3 communication protocol. Together with the BQ500212A primary-side controller (or other Qi transmitter), the BQ51013C-Q1 enables a complete contactless power transfer system for a wireless power supply solution. Global feedback is established from the secondary to the primary to control the power transfer process using the Qi v1.3 protocol.

The BQ51013C-Q1 integrates a low-resistance synchronous rectifier, low-dropout regulator (LDO), digital control, and accurate voltage and current loops to ensure high efficiency and low power dissipation.

The BQ51013C-Q1 also includes a digital controller that calculates the amount of power received by the mobile device within the limits set by the WPC v1.3 standard. The controller then communicates this information to the transmitter (TX) to allow the TX to determine if a foreign object is present within the magnetic interface and introduces a higher level of safety within magnetic field. This Foreign Object Detection (FOD) method is part of the requirements under the WPC v1.3 specification.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
BQ51013C ACTIVE WPC 1.3 compatible fully integrated wireless power receiver IC BQ51013C-Q1 is a drop in replacement and the auto version.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet BQ51013C-Q1: Automotive Highly Integrated Wireless Receiver Qi (WPC v1.3) Compliant Power Supply datasheet (Rev. B) PDF | HTML 18 Jun 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ51013C-Q1EVM — BQ51013C-Q1 evaluation module

The BQ51013C-Q1EVM is a wireless power receiver based on the Qi standard from Wireless Power Consortium. The device complies with baseline power profile (BPP) of 5W. Output voltage is 5V up to 1A. The BQ51013C-Q1EVM contains the BQ51013C IC and support circuits needed to operate the evaluation (...)
User guide: PDF | HTML
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
VQFN (RHL) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos