BQ51013C-Q1EVM is a prototype evaluation module and is available in limited quantities.
BQ51013C-Q1EVM
BQ51013C-Q1 evaluation module
BQ51013C-Q1EVM
Overview
The BQ51013C-Q1EVM is a wireless power receiver based on the Qi standard from Wireless Power Consortium. The device complies with baseline power profile (BPP) of 5W. Output voltage is 5V up to 1A. The BQ51013C-Q1EVM contains the BQ51013C IC and support circuits needed to operate the evaluation board. An external Qi transmitter is needed to power the evaluation module. The receiver coil is a 48mm by 32mm coil mounted to the plastic frame below printed circuit board. The case thickness below coil to interface surface is 2mm.
Features
- Supports WPC v2.0, BPP
- Output voltage 5V at 1A
- Supports USB external input
- Adjustable output current limit
- Adjustable foreign object detection
Battery charger ICs
Technical documentation
No results found. Please clear your search and try again.
View all 2
Type | Title | Date | ||
---|---|---|---|---|
Certificate | BQ51013C-Q1EVM EU Declaration of Conformity (DoC) | 18 Jul 2024 | ||
EVM User's guide | BQ51013C-Q1 Evaluation Module User's Guide | PDF | HTML | 24 Jun 2024 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.