SLUSFJ0 June 2024 BQ51013C-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
The BQ51013C-Q1 includes a means of providing hardware overcurrent protection by means of an analog current regulation loop. The hardware current limit provides an extra level of safety by clamping the maximum allowable output current (current compliance). The RILIM resistor size also sets the thresholds for the dynamic rectifier levels and thus providing efficiency tuning per each application’s maximum system current. The calculation for the total RILIM resistance is as follows:
where
When referring to the application diagram shown in Figure 9-1, RILIM is the sum of RFOD and R1 (the total resistance from the ILIM pin to GND).