SLUSFU9 October 2024 BQ51013C
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The goal of this design is to charge a 3.7 V Li-Ion battery at 800 mA either wirelessly or with a direct USB wired input. This design will use the BQ51013C wireless power supply and the BQ24040 single-cell Li-Ion battery charger. A low resistance path has to be created between the output of BQ51013C and the input of BQ24040.