Product details

Vin (min) (V) 4 Vin (max) (V) 7 Absolute max Vin (max) (V) 20 Rating Catalog Operating temperature range (°C) -40 to 125
Vin (min) (V) 4 Vin (max) (V) 7 Absolute max Vin (max) (V) 20 Rating Catalog Operating temperature range (°C) -40 to 125
VQFN (RHL) 20 15.75 mm² 4.5 x 3.5
  • Integrated wireless power supply receiver solution
    • 93% overall peak AC-DC efficiency
    • Full synchronous rectifier
    • WPC v2.0 compliant communication control
    • Output voltage conditioning
    • Only IC required between Rx coil and output
  • Wireless power consortium (WPC) v2.0 compliant (FOD enabled) highly accurate current sense
  • Dynamic rectifier control for improved load transient response
  • Dynamic efficiency scaling for optimized performance over wide range of output power
  • Adaptive communication limit for robust communication
  • Supports 20V maximum input
  • Low-power dissipative rectifier overvoltage clamp (VOVP = 15V)
  • Thermal shutdown
  • Multifunction NTC and control pin for temperature monitoring, charge complete, and fault host control
  • Integrated wireless power supply receiver solution
    • 93% overall peak AC-DC efficiency
    • Full synchronous rectifier
    • WPC v2.0 compliant communication control
    • Output voltage conditioning
    • Only IC required between Rx coil and output
  • Wireless power consortium (WPC) v2.0 compliant (FOD enabled) highly accurate current sense
  • Dynamic rectifier control for improved load transient response
  • Dynamic efficiency scaling for optimized performance over wide range of output power
  • Adaptive communication limit for robust communication
  • Supports 20V maximum input
  • Low-power dissipative rectifier overvoltage clamp (VOVP = 15V)
  • Thermal shutdown
  • Multifunction NTC and control pin for temperature monitoring, charge complete, and fault host control

The BQ51013C device is a single-chip, advanced, flexible, secondary-side device for wireless power transfer in portable applications capable of providing up to 5W. The BQ51013C devices provide the receiver (RX) AC-to-DC power conversion and regulation while integrating the digital control required to comply with the Wireless Power Consortium (WPC) Qi v2.0 communication protocol. Together with the BQ500212A primary-side controller (or other Qi transmitter), the BQ51013C enables a complete contactless power transfer system for a wireless power supply solution. Global feedback is established from the secondary to the primary to control the power transfer process using the Qi v2.0 protocol.

The BQ51013C integrates a low-resistance synchronous rectifier, low-dropout regulator (LDO), digital control, and accurate voltage and current loops to ensure high efficiency and low power dissipation.

The BQ51013C also includes a digital controller that calculates the amount of power received by the mobile device within the limits set by the WPC v2.0 standard. The controller then communicates this information to the transmitter (TX) to allow the TX to determine if a foreign object is present within the magnetic interface and introduces a higher level of safety within magnetic field. This Foreign Object Detection (FOD) method is part of the requirements under the WPC v2.0 specification.

The BQ51013C device is a single-chip, advanced, flexible, secondary-side device for wireless power transfer in portable applications capable of providing up to 5W. The BQ51013C devices provide the receiver (RX) AC-to-DC power conversion and regulation while integrating the digital control required to comply with the Wireless Power Consortium (WPC) Qi v2.0 communication protocol. Together with the BQ500212A primary-side controller (or other Qi transmitter), the BQ51013C enables a complete contactless power transfer system for a wireless power supply solution. Global feedback is established from the secondary to the primary to control the power transfer process using the Qi v2.0 protocol.

The BQ51013C integrates a low-resistance synchronous rectifier, low-dropout regulator (LDO), digital control, and accurate voltage and current loops to ensure high efficiency and low power dissipation.

The BQ51013C also includes a digital controller that calculates the amount of power received by the mobile device within the limits set by the WPC v2.0 standard. The controller then communicates this information to the transmitter (TX) to allow the TX to determine if a foreign object is present within the magnetic interface and introduces a higher level of safety within magnetic field. This Foreign Object Detection (FOD) method is part of the requirements under the WPC v2.0 specification.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet BQ51013C: Highly Integrated Wireless Receiver Qi (WPC v2.0) Compliant Power Supply datasheet PDF | HTML 02 Oct 2024
EVM User's guide BQ51013C Evaluation Module User's Guide PDF | HTML 20 Oct 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ51013CEVM — BQ51013C evaluation module

The BQ51013C evaluation module (EVM) is a wireless power receiver based on the Qi standard of the Wireless Power Consortium. The device complies with the Baseline Power Profile (BPP) of 5W. Output voltage is 5V up to 1A. The BQ51013CEVM contains the BQ51013C IC and the support circuits needed to (...)

User guide: PDF | HTML
Package Pins CAD symbols, footprints & 3D models
VQFN (RHL) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos