BQ51013CEVM

BQ51013C evaluation module

BQ51013CEVM

Order now

Overview

The BQ51013C evaluation module (EVM) is a wireless power receiver based on the Qi standard of the Wireless Power Consortium. The device complies with the Baseline Power Profile (BPP) of 5W. Output voltage is 5V up to 1A. The BQ51013CEVM contains the BQ51013C IC and the support circuits needed to operate the evaluation board. An external Qi transmitter is required to power the EVM.

The receiver coil is a 48mm × 32mm coil mounted to the plastic frame below the PCB. The case thickness below coil to interface surface is 2mm.

Features
  • Supports WPC v2.0, BPP
  • Output voltage of 5V at 1A
  • Supports USB external input
  • Adjustable output current limit
  • Adjustable foreign object detection
Battery charger ICs
BQ51013C WPC 2.0 compatible fully integrated wireless power receiver IC
Download View video with transcript Video

Order & start development

Evaluation board

BQ51013CEVM — BQ51013C evaluation module

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
EVM User's guide BQ51013C Evaluation Module User's Guide PDF | HTML 20 Oct 2024
Certificate BQ51013CEVM EU Declaration of Conformity (DoC) 15 Oct 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos