SLUSFU9 October 2024 BQ51013C
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The BQ51013C has one status output, CHG. This output is an open-drain NMOS device that is rated to 20 V. The open-drain FET connected to the CHG pin will be turned on whenever the output of the power supply is enabled. The output of the power supply will not be enabled if the VRECT-REG does not converge at the no-load target voltage.