The Texas Instruments BQ76905
provides a highly integrated,
high-accuracy
battery monitor and protector for 2-series to 5-series
Li-ion,
Li-polymer,
LiFePO
4 (LFP), and LTO battery packs. Each device includes a
high-accuracy
monitoring system, a highly configurable protection subsystem, and support for
host-controlled
cell balancing. Integration includes low-side protection NFET drivers, a programmable
LDO for external system use, and an I
2C host communication interface
supporting up to 400-kHz operation with optional CRC. The BQ76905 is available in a
20-pin QFN package.
Device Information
PART NUMBER |
PACKAGE(1) |
PACKAGE
SIZE (NOM) |
BQ76905 |
RGR
(20-pin
QFN) |
3.5 mm × 3.5 mm × 0.9 mm,
0.5-mm
pitch |
(1) See the orderable addendum at the
end of the data sheet.